WGB4-52

Boot Assembly, 4 in, for elliptical waveguide 52

Specifications
Dimensions  
Length   76.20 mm   |   3.00 in
Waveguide Size   WR159 | WG13 | R58
Width   101.60 mm   |   4.00 in
   
General Specifications  
Cable Type   Elliptical waveguide
Cables per Cushion   1
Color   Black
Includes   Boot   |   Cushion
Material Type   EPDM rubber
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   MIL-STD-810E, Procedure 11, Method 557
Weather Resistance Test Method   04AS00-03.9.52   |   IEC 60529:2001, IP66
   
Packed Dimensions  
Height   148.0 mm   |   5.8 in
Length   84.0 mm   |   3.3 in
Shipping Weight   0.69 kg   |   1.52 lb
Width   148.0 mm   |   5.8 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Documentation
Related Products