MT-195-12

Upper Support Rail Kit for co-location platforms, 12 ft face

Specifications
Dimensions  
Face Width   3.8 m   |   12.5 ft
Height   101.6 mm   |   4.0 in
Length   60.3 mm   |   2.4 in
Weight   111.0 kg   |   244.6 lb
Width   3810.0 mm   |   150.0 in
   
General Specifications  
Product Type   Co-location platform
Includes   Crossover angles (12)   |   Hardware   |   Pipe   |   Rail
Material Type   Hot dip galvanized steel
Package Quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Included Parts

XA-2020
Crossover Angle, 2-3/8 in to 2-3/8 in OD
Related Products