TBXCCHA-6565A-VTM

Andrew® Tri-band Antenna, 2x 824–896 MHz and 1 x 1710–2180 MHz, 65° horizontal beamwidth, RET compatible

  • Interleaved dipole technology providing for attractive, low wind load mechanical package
Specifications

Electrical Specifications
Frequency Band, MHz824–8961710–18801850–19901920–2180
Gain, dBi12.517.017.217.3
Beamwidth, Horizontal, degrees68605859
Beamwidth, Vertical, degrees20.07.36.86.4
Beam Tilt, degrees0–160–80–80–8
USLS, typical, dB15151515
Front-to-Back Ratio at 180°, dB25303228
Isolation, dB30303030
Isolation, Intersystem, dB30303030
VSWR | Return Loss, dB1.4 | 15.61.5 | 14.01.4 | 15.61.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150
Input Power per Port, maximum, watts300350350350
Polarization±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm
General Specifications  
Antenna Brand   Andrew®
Antenna Type   DualPol® multiband
Band   Multiband
Brand   DualPol®
Operating Frequency Band   1710 – 2180 MHz   |   824 – 896 MHz
Performance Note Outdoor usage
   
Mechanical Specifications  
Color   Light gray
Lightning Protection   dc Ground
Radiator Material   Aluminum
Radome Material   PVC, UV resistant
RF Connector Interface   7-16 DIN Female
RF Connector Location   Bottom
RF Connector Quantity, total   6
Wind Loading, maximum   706.0 N @ 150 km/h
158.7 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Depth   132.0 mm   |   5.2 in
Length   2045.0 mm   |   80.5 in
Width   269.0 mm   |   10.6 in
Net Weight   20.3 kg   |   44.8 lb
   
Packed Dimensions  
Depth   267.0 mm   |   10.5 in
Length   2561.0 mm   |   100.8 in
Width   412.0 mm   |   16.2 in
Shipping Weight   29.8 kg   |   65.7 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

600899A-2
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.