CNT-400P

CNT-400, CNT® 50 Ohm Plenum Rated Braided Coaxial Cable, white PVC jacket

Specifications
Construction Materials  
Jacket Color   White
Jacket Material   PVC
Braid Material   Tinned copper
Shield Tape Material   Aluminum
Dielectric Material   Foam FEP
Inner Conductor Material   Copper-clad aluminum wire
   
Dimensions  
Cable Weight   0.07 lb/ft
Diameter Over Dielectric   7.240 mm   |   0.285 in
Diameter Over Jacket   9.017 mm   |   0.355 in
Diameter Over Tape   7.391 mm   |   0.291 in
Inner Conductor OD   2.7686 mm   |   0.1090 in
Outer Conductor OD   8.128 mm   |   0.320 in
   
Electrical Specifications  
Cable Impedance   50 ohm
Capacitance   77.1 pF/m   |   23.5 pF/ft
dc Resistance, Inner Conductor   1.430 ohms/kft
dc Resistance, Outer Conductor   1.710 ohms/kft
dc Test Voltage   2500 V
Jacket Spark Test Voltage (rms)   4000 V
Maximum Frequency   16.20 GHz
Operating Frequency Band   30 – 6000 MHz
Velocity   84%
   
Environmental Specifications  
Installation Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
Storage Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
   
General Specifications  
Cable Type   CNT-400
Braid Coverage   90% braid
Brand   CNT®
Packaging Type   Reel
   
Mechanical Specifications  
Bending Moment   0.7 N-m   |   0.5 ft lb
Fire Retardancy Test Method   NFPA 262/CATVP/CMP
Minimum Bend Radius, Single Bend   25.40 mm   |   1.00 in
Tensile Strength   55 kg   |   120 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
50 MHz3.050.93
150 MHz5.421.65
200 MHz6.401.95
220 MHz6.662.03
300 MHz8.102.47
450 MHz10.203.10
900 MHz15.204.63
1500 MHz20.206.15
1800 MHz22.406.82
1900 MHz23.307.10
2000 MHz23.807.25
2500 MHz27.108.25

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
China RoHS SJ/T 11364-2006Below Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo