SM-U2080

Universal Saddle Mount for straight or tapered legs up to 8 in OD, 8 in angle 60°, or 6 in angle 90°

Specifications
Dimensions  
Mounting Diameter, maximum   203.2 mm   |   8 in
Mounting Diameter, minimum   0.0 mm   |   0 in
Height   152.4 mm   |   6.0 in
Length   254.0 mm   |   10.0 in
Weight   22.7 kg   |   50.0 lb
Width   279.4 mm   |   11.0 in
   
General Specifications  
Product Type   Clamp set
Tower Taper   Non-tapered
Includes   Mount
Material Type   Hot dip galvanized steel
Mounting   Angle 60°, 203.2 mm (8 in)   |   Angle 90°, 152.4 mm (6 in)   |   Straight or tapered legs up to 203.2 mm (8 in) OD
Package Quantity   2
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Documentation
Related Products