UHX6-59/L

1.8 m | 6 ft Ultra High Performance Parabolic Shielded Antenna, dual-polarized, 5.925–6.425 GHz

Specifications
General Specifications  
Antenna Type   UHX - Ultra High Performance Parabolic Shielded Antenna, dual-polarized
Diameter, nominal   1.8 m | 6 ft
Polarization   Dual
   
Electrical Specifications  
Beamwidth, Horizontal   1.8 °
Beamwidth, Vertical   1.8 °
Cross Polarization Discrimination (XPD) 33 dB
Electrical Compliance   ETSI Class 3   |   US FCC Part 101A
Front-to-Back Ratio 75 dB
Gain, Low Band   38.4 dBi
Gain, Mid Band 38.8 dBi
Gain, Top Band   39.1 dBi
Operating Frequency Band 5.925 – 6.425 GHz
Radiation Pattern Envelope Reference (RPE) 1729K   |   1730K
Return Loss 30.7 dB
VSWR 1.06
   
Mechanical Specifications  
Fine Azimuth Adjustment   ±15°
Fine Elevation Adjustment   ±20°
Mounting Pipe Diameter   115 mm | 4.5 in
Net Weight   115 kg   |   254 lb
Side Struts, Included   1 inboard
Side Struts, Optional   1 inboard
Wind Velocity Operational 110 km/h   |   68 mph
Wind Velocity Survival Rating 200 km/h   |   124 mph
   
Wind Forces At Wind Velocity Survival Rating  
Angle α for MT Max   -130 °
Axial Force (FA) 7744 N   |   1741 lbf
Side Force (FS) 3836 N   |   862 lbf
Twisting Moment (MT) 2955 N•m
Weight with 1/2 in (12 mm) Radial Ice   235 kg   |   518 lb
Zcg with 1/2 in (12 mm) Radial Ice   660 mm   |   26 in
Zcg without Ice   466 mm   |   18 in
   
Wind Forces At Wind Velocity Survival Rating Image  
Click on image below to enlarge.
   
Antenna Dimensions And Mounting Information  
Click on image below to enlarge.
Antenna Part Numbers Available to Order
Create Custom PDF A custom pdf includes the part above and any parts you select below. Click View Parts to expand each product category and check the Select box for each part you want to include.

The following part numbers are available for this antenna family:

Compare Selected Select part numbers in this category to compare their specifications.
Select Part Number/
Description Code
Description   
UHX6-59-D3A/L 1.8 m | 6 ft Ultra High Performance Parabolic Shielded Antenna, dual-polarized, 5.925–6.425 GHz, PDR70, gray antenna, enhanced white radome with flash, standard pack—one-piece reflector Preview + Add to My Projects
UHX6-59-P3A/L 1.8 m | 6 ft Ultra High Performance Parabolic Shielded Antenna, dual-polarized, 5.925–6.425 GHz, CPR137G, gray antenna, enhanced white radome with flash, standard pack—one-piece reflector Preview + Add to My Projects
Documentation
Related Products