EQ-STEP-2

Double Step Kit for EQ-P series platforms

Specifications
Dimensions  
Height   1524.0 mm   |   60.0 in
Length   508.0 mm   |   20.0 in
Weight   102.1 kg   |   225.1 lb
Width   1219.2 mm   |   48.0 in
   
General Specifications  
Product Type   Equipment platform system
Includes   Hardware   |   Rail   |   Steps
Material Type   Hot dip galvanized steel
Mounting   EQ series platform bases
Note   Contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative   |   Equipment platforms in additional sizes available.
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Documentation
Product Information
Specifications
Assembly Drawing
EQ-STEP-2
Related Products