Obsolete

This product was discontinued on: September 30, 2010

Replaced By:
L4TNM-PSA
Type N Male Positive Stop™ for 1/2 in AL4RPV-50, LDF4-50A, HL4RPV-50 cable

L4TNM-PS

Type N Male Positive Stop™ for 1/2 in LDF4-50A cable

Specifications
General Specifications  
Interface   N Male
Body Style   Straight
Brand   HELIAX®   |   Positive Stop™
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 8800 MHz
Cable Impedance   50 ohm
3rd Order IMD, typical   -116 dBm @ 910 MHz
3rd Order IMD Test Method   Two +43 dBm carriers
RF Operating Voltage, maximum (vrms)   707.00 V
dc Test Voltage   2000 V
Outer Contact Resistance, maximum   0.30 mOhm
Inner Contact Resistance, maximum   2.00 mOhm
Insulation Resistance, minimum   5000 MOhm
Average Power   0.6 kW @ 900 MHz
Peak Power, maximum   10.00 kW
Insertion Loss, typical 0.05 dB
Shielding Effectiveness   -130 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Ring-flare
Inner Contact Attachment Method   Captivated
Outer Contact Plating   Trimetal
Inner Contact Plating   Silver
Attachment Durability   25 cycles
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Connector Retention Tensile Force   890 N   |   200 lbf
Connector Retention Torque   5.42 N-m   |   48.00 in lb
Insertion Force   66.72 N   |   15.00 lbf
Insertion Force Method   MIL-C-39012C-3.12, 4.6.9
Pressurizable   No
Coupling Nut Proof Torque   176.26 N-m   |   1560.00 in lb
Coupling Nut Retention Force   444.82 N   |   100.00 lbf
Coupling Nut Retention Force Method   MIL-C-39012C-3.25, 4.6.22
   
Dimensions  
Nominal Size   1/2 in
Diameter   22.40 mm   |   0.88 in
Length   78.00 mm   |   3.07 in
Weight   95.97 g   |   0.21 lb
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Depth 1 m
Immersion Test Mating   Unmated
Immersion Test Method   IEC 60529:2001, IP68
Water Jetting Test Mating   Unmated
Water Jetting Test Method   IEC 60529:2001, IP66
Moisture Resistance Test Method   MIL-STD-202F, Method 106F
Mechanical Shock Test Method   MIL-STD-202, Method 213, Test Condition I
Thermal Shock Test Method   MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   MIL-STD-1344A, Method 1001.1, Test Condition A
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
45–1000 MHz1.0239.00
1010–2200 MHz1.0337.00
2210–3000 MHz1.0533.00
3010–4000 MHz1.0927.00
4010–6000 MHz1.2519.00
6010–8000 MHz1.3317.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)

Logo Logo
Documentation
Related Products