Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
018279-001
Side Mounting Brace for DB228 Series Antennas
11653
V-Bolt Mounting Kit for 3 in (76.2 mm) max OD round members. Set of two V-bolts clamp sets.
600899A-2
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Compare & Download
800PIPEKIT-X
Cluster Mounting Kit. Use for mounting multiple wide panel antennas to a single pole or stand. One kit mounts up to three antennas. Removeable spacers allow this kit to fit on poles measuring 3.5, 4.5 or 5.5 in. OD.
Compare & Download
ASP617
Universal Crossover Clamp for 1 - 2.9 in (25.4 - 73.0 mm) OD round members
Compare & Download
ASPA320
Pipe Mounting Kit for 1 - 2.8 in (25.4 - 73 mm) OD round members
Compare & Download
ASPR614
Side Mounting Kit for 1 - 2.9 in (25.4 - 73.0 mm) OD round members. Mount contains two 1.66" OD x 9'-9" pipes for the bottom of the antenna and one 1.3" OD x 9'-9" pipe and one 9" long fiberglas tube for the top of the antenna. Also contains eight universal crossover clamps.
Compare & Download
ASPR616
Pipe Mounting Kit for 1.25 - 3.5 in (35 - 89.0 mm) OD round members
Compare & Download
BSAMNT-1
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Compare & Download
BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Compare & Download
BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Compare & Download
New | BSAMNT-F
Wide Profile Antenna Fixed Tilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members.
Compare & Download
New | BSAMNT-LW
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 2.8 in (60 - 70 mm) OD round members. Kit contains one tilt top bracket set and one bottom bracket set.
Compare & Download
BSAMNT-M
Middle Downtilt Mounting Kit for Long Antennas for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor bracket set.
Compare & Download
BSAMNT-MH
Middle Downtilt Mounting Kit for Long Antennas for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor bracket set.
Compare & Download
BSAMNT-OFFSET
Forward Offset Pipe Mounting Kit for 4.5 in (114.3 mm) OD round members
Compare & Download
BSAMNT-SBS-1-2
Side-By-Side Mounting Kit to mount two 65 or 85 deg antennas with 301mm width side by side on a pipe with 2.4 - 4.5 inch (60 – 115 mm) diameter
Compare & Download
BSAMNT-SBS-2-2
Side-by-Side Mounting Kit for these antennas: JAHH-65A/B/C, JAHH-45A, NHH-45A, SBNHH-1D45A/B
Compare & Download
BSAMNT-SBS-2-3
Side-by-Side Mounting Kit for these antennas: JAHH-45B/C, NHH-45B/C, SBNHH-1D45C
Compare & Download
BSAMNT-U
Wide Profile Antenna Downtilt and Uptilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Compare & Download
DB365-OS
Pipe Mounting Kit that consists of two clamps for mounting antennas to round members 1.25 - 3.5 in (35 - 89 mm) OD round members.
Compare & Download
DB365-SP5
Pipe Mounting Kit that consists of two clamps for mounting antennas to round members 5 in (127.0 mm) OD round members
Compare & Download
DB365W
Pipe/Wall Mounting kit for 2.8 in (69.9 mm) OD round members. For mounting antennas to a wood pole or masonry all up to 10 inches in thickness.
Compare & Download
DB370
Pipe Mounting Kit for 3.5 in (88.9 mm) OD round members (Similar to DB365-OS except center straps are not welded.)
Compare & Download
DB375
Pipe Mounting Kit for 3 in (76.2 mm) OD round members. Mounting Clamps are used to mount horizontal members to vertical members. Set of two.
Compare & Download
1 2 3 Previous Next