Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:

Electrical Conductivity (IACS), nominal
Individual Wires in Strand, quantity
Show more filters
M0470540F | 6 AWG Strand Wire, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 7 6AWG, 40% electrical conductivity
M0470681F | 4 AWG Strand Wire, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 7 4AWG, 40% electrical conductivity
M0470775F | 4 AWG Strand Wire, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 7 4AWG, 40% electrical conductivity
M0470859F | 2 AWG Strand Wire, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 7 2AWG, 40% electrical conductivity
M0470974F | 2 AWG Strand Wire, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 7 2AWG, 40% electrical conductivity
M0471019F | 7 No. 10, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 7 #10, 40% electrical conductivity
M0471144F | 7 No. 9, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 7 #9, 40% electrical conductivity
M0471285F | 7 No. 8, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 7 #8, 40% electrical conductivity
M0471443F | 7 No. 7, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 7 #7, 40% electrical conductivity
M0471620F | 7 No. 6, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 7 #6, 40% electrical conductivity
M0471819F | 7 No. 5, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 7 #5, 40% electrical conductivity
M0472043F | 7 No. 4, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 7 #4, 40% electrical conductivity
M49101F | 19 No. 10, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 19 #10, 40% electrical conductivity
M49114F | 19 No. 9, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 19 #9, 40% electrical conductivity
M49128F | 19 No. 8, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 19 #8, 40% electrical conductivity
M49144F | 19 No. 7, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 19 #7, 40% electrical conductivity
M49162F | 19 No. 6, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 19 #6, 40% electrical conductivity
M49182F | 19 No. 5, 40% CCS
Annealed Copper-clad Stranded Steel Wire, 19 #5, 40% electrical conductivity
1 Previous Next 

 

40 Years of Network Innovation

Celebrate the people and innovations who have shaped the communications industry and are leading the way forward.

Learn More