cCatalog
Search Criteria:

Drop only



Current Search Selection:
None


eCatalog > Broadband > CablesCoaxialDrop > 4551103

4551103   |   F677TSEF ORG

75 Ohm Coaxial Drop Cable, Series 6, orange PE jacket, flooded for underground

   
Construction Materials  
Corrosion Protection   Migraheal®
Jacket Material   PE
Center Conductor Material   Copper-clad steel
Dielectric Material   Foam PE
Inner Shield (Braid) Coverage   77 %
Inner Shield (Braid) Gauge   34 AWG
Inner Shield (Braid) Material   Aluminum
Inner Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Tape) Material   Aluminum/Polymer/Aluminum (APA)
   
Dimensions  
Diameter Over Center Conductor, nominal   1.016 mm   |   0.040 in
Diameter Over Dielectric, nominal   4.572 mm   |   0.180 in
Diameter Over Inner Shield (Tape), nominal   4.750 mm   |   0.187 in
Diameter Over Jacket, nominal   7.061 mm   |   0.278 in
Jacket Thickness, nominal   0.7620 mm   |   0.0300 in
Shipping Weight   33.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   30.50 ohms/kft
dc Resistance, Outer Conductor, nominal   6.40 ohms/kft
dc Resistance, Loop, nominal   36.90 ohms/kft
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Capacitance   53.1 pF/m   |   16.2 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Nominal Velocity of Propagation (NVP)   85 %
   
Environmental Specifications  
Environmental Space   Buried
   
General Specifications  
Cable Type   Series 6
Packaging Type   Reel
Shield Construction Type   Trishield
Center Conductor Gauge   18 AWG
Center Conductor Type   Solid
Jacket Color   Orange
Jacket Marking   Feet
Warranty   One year

Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
5 MHz1.900.58
55 MHz5.251.60
83 MHz6.401.95
187 MHz9.352.85
211 MHz10.003.05
250 MHz10.823.30
300 MHz11.643.55
350 MHz12.633.85
400 MHz13.614.15
450 MHz14.434.40
500 MHz15.294.66
550 MHz16.084.90
600 MHz16.735.10
750 MHz18.545.65
865 MHz20.016.10
1000 MHz21.496.55
  • * Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

FEEDBACK