Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
007004-000 | XAGA-550-92/25-500
XAGA® 550 Copper Closure, unpressurized, heat shrink, 500 mm sheath opening, 92 mm splice bundle diameter
017958-000 | RABC-200
RABC Copper Closure, butt, unpressurized, heat shrink, 480 mm joint length, for up to 4 cables
019738-000 | XAGA-530-75/15-400
XAGA® 530 Copper Closure, unpressurized, heat shrink, 400 mm sheath opening, 75 mm splice bundle diameter
024582-000 | XAGA-1000-122/38-650A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 650 mm sheath opening, 122 mm splice bundle diameter
030375-000 | XAGA-550-200/50-720
XAGA® 550 Copper Closure, unpressurized, heat shrink, 720 mm sheath opening, 200 mm splice bundle diameter
036745-000 | XAGA-550-75/15-650
XAGA® 550 Copper Closure, unpressurized, heat shrink, 650 mm sheath opening, 75 mm splice bundle diameter
057497-000 | XAGA1650-A4-KIT-M529
XAGA® 1650 Copper Closure, unpressurized, heat shrink, 37 inch sheath opening, 2.2 inch splice bundle diameter
065016-000 | XAGA-530-43/8-150
XAGA® 530 Copper Closure, unpressurized, heat shrink, 150 mm sheath opening, 43 mm splice bundle diameter
071374-000 | XAGA-550-122/30-300
XAGA® 550 Copper Closure, unpressurized, heat shrink, 300 mm sheath opening, 122 mm splice bundle diameter
074087-000 | XAGA1650-B4-KIT-M529
XAGA® 1650 Copper Closure, unpressurized, heat shrink, 37 inch sheath opening, 3.75 inch splice bundle diameter
075888-000 | PED-CAP-R-3-INT
PEDCAP Copper Closure, butt, unpressurized, heat shrink, 120 mm joint length, for up to 4 cables
091754-000 | GS3-1650-C2-KIT-M529
GS3 1650 C2 Copper Splice Closure, cold applied, for cables up to 900 pairs
095347-000 | XAGA-550-43/8-200
XAGA® 550 Copper Closure, unpressurized, heat shrink, 200 mm sheath opening, 43 mm splice bundle diameter
1116449-1
CERTI-SEAL Copper Closure, unpressurized, gel sealed, butt/in-line, for up to 6 pair splices
1116542-1
CERTI-SEAL Copper Closure, unpressurized, gel sealed, in-line, for up to 2 pair splices
114692-000 | TTRC-250-A734
TTRC Copper Closure, unpressurized, gel sealed, 510 mm sheath opening, for up to 300 pair splices
120660-000 | XAGA-1000-160/55-500A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 500 mm sheath opening, 160 mm splice bundle diameter
1217195-1
CERTI-SEAL Copper Closure, unpressurized, gel sealed, butt/in-line, for up to 6/12 pair splices
1217204-1
CERTI-SEAL Copper Closure, unpressurized, gel sealed, in-line, for up to 2/6 pair splices
130884-000 | XAGA-550-160/42-500
XAGA® 550 Copper Closure, unpressurized, heat shrink, 500 mm sheath opening, 160 mm splice bundle diameter
134547-000 | XAGA1650-D4-KIT-M529
XAGA® 1650 Copper Closure, unpressurized, heat shrink, 37 inch sheath opening, 7.1 inch splice bundle diameter
135061-000 | XAGA-1000C-45/8-350A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 350 mm sheath opening, 45 mm splice bundle diameter
142995-000 | XAGA-1000-200/65-720A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 720 mm sheath opening, 200 mm splice bundle diameter
147017-000 | TRAC-B-BOLT-KIT-M449
TRAC Copper Closure, unpressurized, gel sealed, 22 inch sheath opening, 34 inch long
152276-000 | XAGA-1000C-92/30-350A340
XAGA® 1000 Copper Closure, pressurized, heat shrink, 350 mm sheath opening, 92 mm splice bundle diameter
1 2 3 4 5  ... Previous Next