Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760082487 | RK3-52A

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Equipment Rack, 2-Post, 3 in (76 mm) Channel x 8 ft (2438 mm) H - 19 in (482.6 mm) AIu (52U) 12-24 Tapped Rails, Black
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
Product Type 2 post rack

General Specifications

Color Black
Rack Type EIA 19 in
Rack Units 52
Rail Mounting Hole #12-24

Dimensions

Height 2438.4 mm | 96 in
Channel Width 76.2 mm | 3 in
Width 518.16 mm | 20.4 in
Depth 381 mm | 15 in
Dimensional Standards EIA-310-E

Material Specifications

Finish Powder-coated, textured
Material Type Aluminum

Mechanical Specifications

Static Load Rating 453.6 kg | 1000.016 lb

Packaging and Weights

Included Forty #12-24 x 1/2 in mounting screws | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Two vertical rack rails
Packaging quantity 1
Packaging Type Flat packed
Weight, net 15.88 kg | 35.009 lb
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
Product Type 2 post rack

General Specifications

Color Black
Rack Type EIA 19 in
Rack Units 52
Rail Mounting Hole #12-24

Dimensions

Height 2438.4 mm | 96 in
Channel Width 76.2 mm | 3 in
Width 518.16 mm | 20.4 in
Depth 381 mm | 15 in
Dimensional Standards EIA-310-E

Material Specifications

Finish Powder-coated, textured
Material Type Aluminum

Mechanical Specifications

Static Load Rating 453.6 kg | 1000.016 lb

Packaging and Weights

Included Forty #12-24 x 1/2 in mounting screws | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Two vertical rack rails
Packaging quantity 1
Packaging Type Flat packed
Weight, net 15.88 kg | 35.009 lb