Product Classification  
Portfolio   NETCONNECT®
Product Series   SL Series
Product Type   Copper patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Configuration Features  
Custom Configurable   No
Front Connector Type   RJ45
Port Capacity   24
Preloaded   Yes
   
Dimensions  
Height   44.45 mm   |   1.75 in
Rack Width   482.60 mm   |   19.00 in
   
Mechanical Attachment  
Mounting Style   Rack-Mount
   
Operation/Application  
Accepts   SL Series Inserts
AMPTRAC Enabled   No
   
Product Type Features  
Panel Type   Patch Panel
Product Category   RJ45 Patch Panel
Rack Units   1.0
Performance Category   Category 6
Polarity   TIA 568A or 568B
Profile   Flat
Rack-Mounted   Yes
Shielded   No
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Product Information

Building Information Modeling (BIM) Objects

Visio Stencil