Choose Language
Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
FGS-ACC-BRL | 300001772477
FiberGuide® Radius Limiter Kit
FGS-ACC059 | 1161742-ZZ
FiberGuide® Label "Caution: Optical Fiber"
FGS-ACC134 | 1203552
FiberGuide® Quick Knobs with T-Bolt, 10 pieces
FGS-ACC141 | 1314844
FiberGuide® kit, Retainer bracket for Vertical Raceway
FGS-ACC142 | 1316969
FiberGuide® kit, 2 x 2 Retainer bracket for Raceway
FGS-ACC157 | 1449584
FiberGuide® Vertical Spool Kit
FGS-ACC532 | CW4760-000
FiberGuide® QUICK KNOBT-BOLT Kit, 10 pcs
FGS-CLIP-D | 1110395
FiberGuide® Cover Clip Retainer, 25 pcs
FGS-DHCP | 1335280
FiberGuide® Kit, 10 Black Capture Clips
FGS-DHHC | 1335870
FiberGuide® Kit, 10 Black Capture Clips and 10 Yellow Hinges
FGS-FLEXJIG-F/H | 300100100909
FiberGuide® Cut-in Jig, 4in x 12in / 24in
FGS-HFRR-10 | 4-29000-2470
FiberGuide® Retainer Rings - kit of 10, used to retain fibers in 2" flex tube
FGS-HHEC-10 | 4-29000-2220
FiberGuide® Flex Tube Clamp, kit of 10, used to secure 2 " flex tube to 2" vertical straight section
FGS-HHGK | 4-29000-2301
FiberGuide® Single Hinges for 4 x 4 and 4 x 6 covers
FGS-HIFC-A | 1067301
FiberGuide® IFC tie down for 4 x 4 System
FGS-HIFC-F | 1119681
FiberGuide® IFC tie down for 4 x 12 System
FGS-HISR-F | 1205498
FiberGuide® Strain Relief Kit, 12" System
FGS-HQKK | 1185163
FiberGuide® Quick Knobs, kit of 100
FGS-HSHC-10 | 4-29000-2222
FiberGuide® Flex Tube Clamp Kit of 10
FGS-KQKB | 1202690-ZZ
FiberGuide® Quick Knob Kit, 10 pcs
FGS-KQKB-DE19 | CW4764-000
FiberGuide® Quick Knob Kit, 10 pcs
FGS-LBLKIT1 | 1432124
FiberGuide® Caution Labels Kit
FGS-MFIN-10 | 1172245
FiberGuide® Retrofit Kit - kit of 10
FGS-MHIS-JIG-A/B/F | 1108406
FiberGuide® Cut-in T Fixture, 4in, 6in and 12in
FGS-MKIT | 1286285
FiberGuide® Mitre Box with Saw, used to cut 2 x 2 in, 4 x 4 in and 4 x 6 in, straight sections to size
1 2 Previous Next