Choose Language
Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
MP-44U-F-1 | 6-641334-3
Modular Plug, 4P/4C, unshielded, headset, flat oval, 2.29 x 4.83 mm cable jack OD, category 3, 100/bag
MP-44U-F-5 | 6-641334-2
Modular Plug, 4P/4C, unshielded, headset, flat oval, 2.29 x 4.83 mm cable jack OD, category 3, 500/bag
MP-44U-R-1 | 6-569031-3
Modular Plug, 4P/4C, unshielded, headset, round, 2.8 mm max cable jack OD, category 3, 4-position, 100/bag
MP-44U-R-5 | 6-569031-2
Modular Plug, 4P/4C, unshielded, headset, round, 2.8 mm max cable jack OD, category 3, 4-position, 500/bag
MP-62U-F-1 | 6-641333-3
Modular Plug, 6P/2C, unshielded, flat oval, 0.86 – 0.99 insulation OD, 6-position, category 3, 100/bag
MP-62U-F-5 | 6-641333-2
Modular Plug, 6P/2C, unshielded, flat oval, 0.86 – 0.99 insulation OD, 6-position, category 3, 500/bag
MP-64U-F-1 | 6-641335-3
Modular Plug, 6P/4C, unshielded, flat oval, 0.86 – 0.99 mm insulation OD, 6-position, category 3, 100/bag
MP-64U-F-5 | 6-641335-2
Modular Plug, 6P/4C, unshielded, flat oval, 0.86 – 0.99 mm insulation OD, 6-position, category 3, 500/bag
MP-64U-FS-1 | 6-557965-3
Modular Plug, 6P/4C, unshielded, small conductor, flat oval, 0.74 – 0.86 mm insulation OD, category 3, 100/bag
MP-64U-FS-5 | 6-557965-2
Modular Plug, 6P/4C, unshielded, small conductor, flat oval, 0.74 – 0.86 mm insulation OD, category 3, 500/bag
MP-66S-LF-1 | 6-555174-3
Modular Plug, 6P/6C, shielded, long body, flat oval, 2.79 x 6.85 mm cable jack OD, category 3, 100/bag
MP-66S-LF-5 | 6-555174-2
Modular Plug, 6P/6C, shielded, long body, flat oval, 2.79 x 6.85 mm cable jack OD, category 3, 500/bag
MP-66S-LR-1 | 6-555175-3
Modular Plug, 6P/6C, shielded, long body, round, 4.96 mm max cable jack OD, 6-position, category 3, 100/bag
MP-66S-LR-5 | 6-555175-2
Modular Plug, 6P/6C, shielded, long body, round, 4.96 mm max cable jack OD, 6-position, category 3, 500/bag
MP-66U-F-1 | 6-641337-3
Modular Plug, 6P/6C, unshielded, standard body, flat oval, 2.29 x 6.61 mm cable jack OD, category 3, 100/bag
MP-66U-F-5 | 6-641337-2
Modular Plug, 6P/6C, unshielded, standard body, flat oval, 2.29 x 6.61 mm cable jack OD, category 3, 500/bag
MP-66U-FS-1 | 6-557971-3
Modular Plug, 6P/6C, unshielded, small conductor, standard body, flat oval, 2.29x6.61 mm cable jack OD, 100/bag
MP-66U-FS-5 | 6-557971-2
Modular Plug, 6P/6C, unshielded, small conductor, std. body, flat oval, 2.29x6.61 mm cable jack OD, 500/bag
MP-66U-LF-1 | 6-555176-3
Modular Plug, 6P/6C, unshielded, long body, flat oval, 2.79 x 6.85 mm cable jack OD, category 3, 100/bag
MP-66U-LF-5 | 6-555176-2
Modular Plug, 6P/6C, unshielded, long body, flat oval, 2.79 x 6.85 mm cable jack OD, category 3, 500/bag
MP-66U-LR-1 | 6-555177-3
Modular Plug, 6P/6C, unshielded, long body, round, 4.96 mm cable jack OD, 6-position, category 3, 100/bag
MP-66U-LR-5 | 6-555177-2
Modular Plug, 6P/6C, unshielded, long body, round, 4.96 mm cable jack OD, 6-position, category 3, 500/bag
MP-66U-R-1 | 6-554710-3
Modular Plug, 6P/6C, unshielded, standard body, round, 4.6 mm cable jack OD, 6-position, category 3, 100/bag
MP-66U-R-5 | 6-554710-2
Modular Plug, 6P/6C, unshielded, standard body, round, 4.6 mm cable jack OD, 6-position, category 3, 500/bag
MP-66U-R-5-SC | 6-569453-2
Modular Plug, 6P/6C, unshielded, round, 6-position, category 3, 500 pcs
1 Previous Next