108168469   |   M12L-262

L Type Flush Mounted Faceplate, two port white

  • Available for use with the DYMO® labeling solution
Product Classification  
Portfolio   CommScope®
Product Type   Faceplate kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Color   White
Mount Type   Flush
Total Ports, quantity   2
Application   Used with M-Series modular information outlet
Package Quantity   1
   
Dimensions  
Depth   7.37 mm   |   0.29 in
Height   115.82 mm   |   4.56 in
Width   71.37 mm   |   2.81 in
Weight   0.04 kg   |   0.08 lb
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, UL-rated 94 V-0, thermoplastic
   
Environmental Specifications  
Safety Standard   cUL   |   UL
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system