alert
Obsolete
Replaced By:
760180042 | UNP-U-610-1U-24
Uniprise Universal Cat6 Panel 1U 24 Port
For other alternatives, please contact us for more information.

CC0057596/1   |   UNP610-24P

Uniprise® Category 6 Patch Panel, 24 port

  • Available for use with the DYMO® labeling solution
Product Classification  
Portfolio   Uniprise®
Product Type   Copper patch panel
Regional Availability   North America
   
Dimensions  
Depth   44.45 mm   |   1.75 in
Diameter Over Dielectric, maximum   1.168 mm   |   0.046 in
Diameter Over Dielectric, minimum   0.762 mm   |   0.030 in
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   6
Current Rating   1.5 A @ 20 °C
1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface   1500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact   1000 Vac @ 60 Hz
Insulation Resistance, minimum   500 MOhm
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Intelligence Type   Passive
Total Ports, quantity   24
Cable Type   U/UTP (unshielded)
Brand   Uniprise®
Color   Black
Modules, quantity   4
Package Quantity   1
Rack Type   EIA 19 in
Rack Units   1
   
Mechanical Specifications  
Conductor Gauge, solid   22 AWG   |   23 AWG   |   24 AWG   |   26 AWG
Conductor Gauge, stranded   22 AWG   |   23 AWG   |   24 AWG
Conductor Type   Solid   |   Stranded
Material Type   High-impact, flame retardant, thermoplastic   |   Powder-coated steel
Outlet/Module Contact Plating   Precious metals
Plug Insertion Life, minimum   750 times
Plug Insertion Life, test plug   IEC 60603-7 compliant plug
Plug Retention Force, minimum   30 lbf   |   133 N
Rear Termination Contact Plating   Nickel
Rear Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo

Product Information

Building Information Modeling (BIM) Objects

Installation Instruction

Visio Stencil