Choose Language

4766904/10   |   7504 GREEN REEL

UltraMedia® 7504 ETL Verified Category 6e U/UTP Cable, plenum, green jacket, 4 pair count, 1000 ft (305 m) length reel

Specifications
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   FEP   |   Polyolefin
Separator Material   FEP
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   28.52 lb/kft
Diameter Over Jacket   5.664 mm   |   0.223 in
Jacket Thickness   0.483 mm   |   0.019 in
   
Electrical Specifications  
ANSI/TIA Category   6
Characteristic Impedance   100 ohm
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   6.66 ohms/100 m
Delay Skew, maximum   45 ns
Mutual Capacitance   5.4 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   74 %
Operating Frequency, maximum   400 MHz
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
Safety Voltage Rating   300 V
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
Note   All electrical transmission tests include swept frequency measurements
   
Environmental Specifications  
Environmental Space   Plenum
Smoke Test Method   CMP
Flame Test Method   CMP
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
UL Temperature Rating   75 °C   |   167 °F
   
General Specifications  
Cable Type   U/UTP (unshielded)
Pairs, quantity   4
Cable Component Type   Horizontal
Packaging Type   Reel
Brand   UltraMedia®   |   Uniprise®
Jacket Color   Green
Product Number   7504
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Separator Type   Isolator
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo
Electrical Performance - Custom Enter a specific frequency to view its electrical performance:     
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
Electrical Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m)
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Power Sum Attenuation to Crosstalk Ratio – Far End (dB/100m)
RL
Return Loss (dB)
TCL
Transverse Conversion Loss (dB/100m)
ELTCTL
Equal Level Transverse Conversion Transfer Loss (dB/100m)
Freq.
MHz
IL NEXT ACR PSNEXT PSACR ACRF PSACRF RL TCL ELTCTL
CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std CS Std
1 2.0 2.0 1.8 77.3 74.3 90.3 75.3 72.3 88.5 75.3 72.3 88.1 73.3 70.3 86.3 68.8 67.8 84.1 65.8 64.8 82.6 20.0 20.0 32.0 40.0 40.0 35.0 35.0
4 3.8 3.8 3.6 68.3 65.3 82.7 64.5 61.5 79.1 66.3 63.3 80.4 62.5 59.5 76.8 56.8 55.8 72.7 53.8 52.8 71.4 23.6 23.0 30.0 40.0 40.0 23.0 23.0
8 5.3 5.3 5.1 63.8 60.8 78.1 58.5 55.4 72.9 61.8 58.8 75.8 56.5 53.4 70.6 50.7 49.7 66.9 47.7 46.7 65.5 25.4 24.5 34.3 40.0 40.0 16.9 16.9
10 5.9 6.0 5.8 62.3 59.3 76.5 56.4 53.3 70.7 60.3 57.3 74.3 54.4 51.3 68.5 48.8 47.8 65.0 45.8 44.8 63.6 26.0 25.0 34.9 40.0 40.0 15.0 15.0
16 7.5 7.6 7.3 59.2 56.2 73.5 51.7 48.7 66.1 57.2 54.2 71.3 49.7 46.7 64.0 44.7 43.7 61.0 41.7 40.7 59.5 26.0 25.0 35.2 38.0 38.0 10.9 10.9
20 8.4 8.5 8.2 57.8 54.8 72.0 49.4 46.3 63.8 55.8 52.8 69.8 47.4 44.3 61.6 42.8 41.8 59.0 39.8 38.8 57.6 26.0 25.0 35.0 37.0 37.0 9.0 9.0
25 9.4 9.5 9.2 56.3 53.3 70.3 46.9 43.8 61.0 54.3 51.3 68.2 44.9 41.8 58.9 40.8 39.8 57.1 37.8 36.8 55.7 25.3 24.3 36.1 36.0 36.0 7.0 7.0
31.25 10.6 10.7 10.3 54.9 51.9 68.9 44.3 41.2 58.6 52.9 49.9 66.8 42.3 39.2 56.5 38.9 37.9 55.2 35.9 34.9 53.8 24.6 23.6 36.4 35.1 35.1    
62.5 15.3 15.4 14.8 50.4 47.4 63.8 35.1 32.0 49.0 48.4 45.4 61.7 33.1 30.0 46.8 32.9 31.9 49.0 29.9 28.9 47.6 22.5 21.5 34.1 32.0 32.0    
100 19.7 19.8 19.0 47.3 44.3 60.5 27.6 24.5 41.6 45.3 42.3 58.3 25.6 22.5 39.3 28.8 27.8 44.7 25.8 24.8 43.3 21.1 20.1 32.4 30.0 30.0    
155 25.0 25.2 23.9 44.4 41.4 58.6 19.5 16.3 34.7 42.4 39.4 56.3 17.5 14.3 32.4 25.0 24.0 41.3 22.0 21.0 39.8 19.8 18.8 30.0 28.1 28.1    
200 28.8 29.0 27.4 42.8 39.8 55.4 14.0 10.8 28.0 40.8 37.8 53.3 12.0 8.8 26.0 22.8 21.8 38.5 19.8 18.8 37.1 19.0 18.0 29.3 27.0 27.0    
250 32.6 32.8 30.8 41.3 38.3 54.0 8.7 5.5 23.2 39.3 36.3 51.9 6.7 3.5 21.0 20.8 19.8 36.5 17.8 16.8 35.0 18.3 17.3 28.3 26.0 26.0    
300 36.2   34.0 40.1   52.2 4.0   18.2 38.1   50.2 2.0   16.2 19.3   34.6 16.3   33.1 17.8   28.2        
350 39.5   37.0 39.1   50.9 -0.4   14.0 37.1   48.9 -2.4   12.0 17.9   33.0 14.9   31.4 17.3   28.1        
400 42.7   39.7 38.3   49.9 -4.4   10.2 36.3   47.9 -6.4   8.2 16.8   30.9 13.8   29.4 16.9   28.6        
500     45.2     47.5     2.3     45.5     0.3     26.9     25.2     28.5        
550     44.9     50.9     6.0     48.8     3.9     28.7     27.3     33.6        
650     49.8     46.4     -3.5     44.2     -5.6     23.3     21.5     25.3        
Documentation
Product Information
Specifications
Building Information Modeling (BIM) Objects
Revit BIM Models
Related Products