760165563   |   im-UP-SYSMGR-5K-10K

imVision® Upgrade System Manager Enterprise 5000–10000

Product Classification  
Portfolio   SYSTIMAX®
Brand   imVision®
Product Type   Network controller software
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Includes   Compact disk
Package Quantity   1
Standards   TIA/EIA 606-B
   
Dimensions  
Height   279.40 mm   |   11.00 in
Width   215.90 mm   |   8.50 in
Weight   0.09 kg   |   0.20 lb
   
Environmental Specifications  
Operating Temperature   -5 °C to +55 °C (+23 °F to +131 °F)
Relative Humidity   5%–95%
Storage Temperature   -10 °C to +50 °C (+14 °F to +122 °F)
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Product Information

Building Information Modeling (BIM) Objects