760229872   |   R-012-DZ-5G-FSULM

LazrSPEED® Riser Distribution Cable, interlocking aluminum armored with riser jacket, 12 fiber single-unit

Product Classification  
Portfolio   CommScope®
Product Type   Fiber indoor cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Standards And Qualifications  
Cable Qualification Standards   ANSI/ICEA S-83-596   |   Telcordia GR-409
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Distribution
Construction Type   Armored
Subunit Type   Gel-free
   
Construction Materials  
Fiber Type Solution   LazrSPEED® OM5 wideband, 50 μm multimode fiber
Total Fiber Count   12
Armor Type   Interlocking aluminum
Fiber Type   LazrSPEED® OM5 wideband, 50 μm multimode fiber
Fiber Type, quantity   12
Jacket Color   Lime green
   
Dimensions  
Cable Weight   146.0 kg/km   |   98.0 lb/kft
Diameter Over Armor   10.80 mm   |   0.43 in
Diameter Over Jacket   12.80 mm   |   0.50 in
   
Physical Specifications  
Minimum Bend Radius, loaded   25.7 cm   |   10.1 in
Minimum Bend Radius, unloaded   18.0 cm   |   7.1 in
Tensile Load, long term, maximum   45 lbf   |   200 N
Tensile Load, short term, maximum   150 lbf   |   667 N
Vertical Rise, maximum   140.0 m   |   459.3 ft
   
Flame Test Specifications  
Flame Test Listing   NEC OFCR (ETL) and c(ETL)
Flame Test Method   UL 1666
   
Environmental Specifications  
Environmental Space   Riser
Installation Temperature   -20 °C to +70 °C (-4 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
Mechanical Test Specifications  
Compression   485 lb/in   |   85 N/mm
Compression Test Method   FOTP-41   |   IEC 60794-1 E3
Flex   25 cycles
Flex Test Method   FOTP-104   |   IEC 60794-1 E6
Impact   25.80 ft lb   |   35.00 N-m
Impact Test Method   FOTP-25   |   IEC 60794-1 E4
Strain   See long and short term tensile loads
Strain Test Method   FOTP-33   |   IEC 60794-1 E1
Twist   10 cycles
Twist Test Method   FOTP-85   |   IEC 60794-1 E7
   
Environmental Test Specifications  
Heat Age   -20 °C to +85 °C (-4 °F to +185 °F)
Heat Age Test Method   IEC 60794-1 F9
Low High Bend   -20 °C to +70 °C (-4 °F to +158 °F)
Low High Bend Test Method   FOTP-37   |   IEC 60794-1 E11
Temperature Cycle   -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method   FOTP-3   |   IEC 60794-1 F1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

CS-5G-TB   (Product Component—not orderable)
LazrSPEED® OM5 WideBand Multimode Fiber

Building Information Modeling (BIM) Objects