Ordering Details
Jacket Color:
Breakout Length/Option:
Enter cord length:
Product Classification  
Portfolio   CommScope®
Brand   LazrSPEED®
Product Type   Fiber patch cord, duplex
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   LazrSPEED® 550, 50 μm multimode fiber (OM4)
Total Fibers, quantity   2
   
Dimensions  
Cord Length, maximum   999 ft   |   999 m
Cord Length, minimum   2 ft   |   1 m
Diameter Over Jacket   1.60 mm   |   0.06 in
Ordering Note   For lengths greater than 999 ft (304 m), orders must be in meters   |   Minimum length may vary based on cable configuration
   
Environmental Specifications  
Environmental Space   Plenum
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Color, connector A   Beige
Color, connector B   Beige
Construction Type   Duplex patch cord
Interface, connector A   LC
Interface, connector B   LC
Interface Feature, connector A   Standard
Interface Feature, connector B   Standard
   
Mechanical Specifications  
Cable Retention Strength, maximum   4.40 lb @ 90 °
11.24 lb @ 0 °
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2008 

Included Parts

P-002-ZC-5K-F16   (Product Component—not orderable)
LazrSPEED® 1.6mm Plenum Zipcord Cable
CS-5K-TB   (Product Component—not orderable)
LazrSPEED® 550 OM4 Bend-Insensitive Multimode Fiber

460125198   (Product Component—not orderable)
Pre-Radiused LC Connector duplex for 1.6 mm Fiber, multimode