PS-R-1

PowerShift® Rack, accommodates up to 4 modules (3 separate circuits each for a total capacity of 12 RRU's when all 4 modules are installed)

  • Reduced capital/operating expenditures
  • Engineering flexibility
  • Future-ready design
Product Classification  
Brand   PowerShift®
Product Type   Shelf
   
Dimensions  
Depth   431.80 mm   |   17.00 in
Height   44.45 mm   |   1.75 in
Weight   4.54 kg   |   10.00 lb
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
Electrical Safety Standard   UL60950-UL/cUL with CB report
   
General Specifications  
Application   Mounts PowerShift™ modules
Brand   PowerShift ®
Color   Silver metallic
Package Quantity   1
Rack Type   EIA 19 in
Rack Units   1
Shelf Movement   Fixed
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo