Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
7651924-01
7-16 DIN Female High Power Termination Load, 70–2700 MHz
7651925-01
7-16 DIN Male High Power Termination Load, 70–2700 MHz
7651927-01
N-Type Male High Power Termination Load, 70–3000 MHz
7651928-01
N-Type Female High Power Termination Load, 70–3000 MHz
CT-10-TCPUSE-43-i6
10 dB, Tapper, 340–960/1710-2700 MHz
CT-10-TCPUSE-Di6
10 dB, Tapper, 340–960/1710-2700 MHz
CT-10-TCPUSE-Ni6
10 dB, Tapper, 340–960/1710-2700 MHz
CT-13-TCPUSE-43-i6
13 dB, Tapper, 340–960/1710-2700 MHz
CT-13-TCPUSE-Di6
13 dB, Tapper, 340–960/1710-2700 MHz
CT-13-TCPUSE-Ni6
13 dB, Tapper, 340–960/1710-2700 MHz
CT-15-TCPUSE-43-i6
15 dB, Tapper, 340–960/1710-2700 MHz
CT-15-TCPUSE-Di6
15 dB, Tapper, 340–960/1710-2700 MHz
CT-15-TCPUSE-Ni6
15 dB, Tapper, 340–960/1710-2700 MHz
CT-20-TCPUSE-43-i6
20 dB, Tapper, 340–960/1710-2700 MHz
CT-20-TCPUSE-Di6
20 dB, Tapper, 340–960/1710-2700 MHz
CT-20-TCPUSE-Ni6
20 dB, Tapper, 340–960/1710-2700 MHz
CT-30-TCPUSE-43-i6
30 dB, Tapper, 340–960/1710-2700 MHz
CT-30-TCPUSE-Di6
30 dB, Tapper, 340–960/1710-2700 MHz
CT-30-TCPUSE-Ni6
30 dB, Tapper, 340–960/1710-2700 MHz
CT-5-TCPUSE-Ni6
5 dB, Tapper, 340–960/1710-2700 MHz
CT-6-TCPUSE-43-i6
6 dB, Tapper, 340–960/1710-2700 MHz
CT-6-TCPUSE-Di6
6 dB, Tapper, 340–960/1710-2700 MHz
CT-6-TCPUSE-Ni6
6 dB, Tapper, 340–960/1710-2700 MHz
CT-8-TCPUSE-43-i6
8 dB, Tapper, 340–960/1710-2700 MHz
CT-8-TCPUSE-Di6
8 dB, Tapper, 340–960/1710-2700 MHz
1 2 3 4 5 Previous Next