760002261   |   O-006-LA-8W-F06NS

Single Jacket/Single Armor, Gel-Filled, Outdoor Stranded Loose Tube Cable

Representative Image  
   
Click on image below to enlarge.

   
   
General Specifications  
Cable Type   Stranded loose tube
Construction Type   Armored
Subunit Type   Gel-filled
   
Construction Materials  
Fiber Type Solution   TeraSPEED®, zero water peak singlemode fiber (G.652.D or G.652.D | OS2)
Jacket Material   PE
Total Fiber Count   6
Armor Type   Corrugated steel
Fiber Type   TeraSPEED®, zero water peak singlemode fiber (G.652.D or G.652.D | OS2)
Fiber Type, quantity   6
Fibers per Subunit, quantity   6
Jacket Color   Black
Jacket UV Resistance   UV stabilized
   
Dimensions  
Buffer Tube/Subunit Diameter   3.00 mm   |   0.12 in
Cable Weight   94.0 lb/kft   |   139.0 kg/km
Diameter Over Jacket   12.70 mm   |   0.50 in
Filler, quantity   4
Subunit, quantity   1
   
Physical Specifications  
Minimum Bend Radius, loaded   19.0 cm   |   7.5 in
Minimum Bend Radius, unloaded   12.7 cm   |   5.0 in
Tensile Load, long term, maximum   180 lbf   |   800 N
Tensile Load, short term, maximum   2700 N   |   607 lbf
Vertical Rise, maximum   587.0 m   |   1925.9 ft
   
Environmental Specifications  
Environmental Space   Aerial, lashed   |   Buried
Installation Temperature   -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
   
Mechanical Test Specifications  
Compression   250 lb/in   |   44 N/mm
Compression Test Method   FOTP-41   |   IEC 60794-1-2, Section 7
Flex   35 cycles
Flex Test Method   FOTP-24   |   IEC 60794-1-2, Section 10
Impact   2.17 ft lb   |   2.94 N-m
Impact Test Method   FOTP-25   |   IEC 60794-1-2, Section 8
Strain   See long and short term tensile loads
Strain Test Method   FOTP-33   |   IEC 60794-1-2, Section 5
Twist   10 cycles
Twist Test Method   FOTP-85   |   IEC 60794-1-2, Section 11
Water Penentration   24 h
Water Penentration Test Method   FOTP-82   |   IEC 60794-1-2, Section 24
   
Environmental Test Specifications  
Cable Freeze   -2 °C   |   28 °F
Cable Freeze Test Method   FOTP-98
Drip   70 °C   |   158 °F
Drip Test Method   FOTP-81   |   IEC 60794-1-2, Section 17
Heat Age   -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method   Not applicable
Low High Bend   -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method   FOTP-28   |   IEC 60794-1-2, Section 28
Temperature Cycle   -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method   FOTP-3   |   IEC 60794-1-2, Section 22
   
Qualification Specifications  
Cable Qualification Standards   ANSI/ICEA S-87-640-2006   |   EN 187105   |   Telcordia GR-20-CORE Issue 3
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts
CS-8W-LT   (Product Component—not orderable)
TeraSPEED® OS2 Singlemode Fiber
Optical Specifications, Wavelength Specific  
Standards Compliance   ITU-T G.652.D   |   TIA-492CAAB (OS2)
Attenuation, maximum   0.22 db/km @ 1550 nm
0.23 db/km @ 1575 nm
0.27 db/km @ 1490 nm
0.27 db/km @ 1625 nm
0.31 db/km @ 1385 nm
0.34 db/km @ 1310 nm
0.35 db/km @ 1650 nm
0.45 db/km @ 1270 nm
Dispersion, maximum   18 ps(nm-km) at 1550 nm   |   3.2 ps(nm-km) from 1285 nm to 1330 nm at 1310 nm
Mode Field Diameter   9.2 µm @ 1310 nm
9.6 µm @ 1385 nm
10.4 µm @ 1550 nm
Mode Field Diameter Tolerance   ±0.3 µm @ 1310 nm   |   ±0.5 µm @ 1550 nm   |   ±0.6 µm @ 1385 nm
Index of Refraction   1.467 @ 1310 nm
1.468 @ 1385 nm
1.468 @ 1550 nm
Polarization Mode Dispersion Link Design Value, maximum   0.06 ps/sqrt(km)
Backscatter Coefficient   -82.1 dB @ 1550 nm
-79.6 dB @ 1310 nm
   
Physical Specifications  
Cladding Diameter   125.0 µm
Cladding Diameter Tolerance   ±0.7 µm
Cladding Non-Circularity, maximum   1 %
Coating Diameter (Colored)   254 µm
Coating Diameter (Uncolored)   245 µm
Coating Diameter Tolerance (Colored)   ±7 µm
Coating Diameter Tolerance (Uncolored)   ±10 µm
Coating/Cladding Concentricity Error, maximum   12 µm
Core/Clad Offset, maximum   0.5 µm
   
Optical Specifications, General  
Cabled Cutoff Wavelength, maximum   1260 nm
Point Defects, maximum   0.10 dB
Zero Dispersion Slope, maximum   0.090 ps/[km-nm-nm]
Zero Dispersion Wavelength, maximum   1322 nm
Zero Dispersion Wavelength, minimum   1302 nm
   
Mechanical Specifications  
Coating Strip Force, maximum   8.9 N   |   2.0 lbf
Coating Strip Force, minimum   1.3 N   |   0.3 lbf
Dynamic Fatigue Parameter, minimum   20 nd
Fiber Curl, minimum   4.0 m   |   13.1 ft
Macrobending, 32 mm mandrel, 1 turn   0.05 dB @ 1550 nm
Macrobending, 50 mm mandrel, 100 turns   0.05 dB @ 1550 nm
Proof Test   0.69 N/mm²   |   100.00 psi
   
Environmental Specifications  
Heat Aging, maximum   0.05 dB @ 85 °C
Temperature Dependence, maximum 0.05 dB
Temperature Humidity Cycling, maximum 0.05 dB
Water Immersion, maximum   0.05 dB @ 23 °C

© 2014 CommScope Inc.

苏ICP备13053344号-1