cCatalog
eCart Items: 0
Search Criteria:

Shelves and Rail-Mounted Panels only



Current Search Selection:
None


760103143   |   360G2-2U-MOD-SD

SYSTIMAX 360G2 2U Sliding Modular Cassette Shelf
  Download Specifications
with Product Brief
  Email



SYSTIMAX 360™ G2 Fiber Shelves
Features the elegant SYSTIMAX 360 design
The SYSTIMAX 360™ G2 fiber shelves are available in 1U, 2U and 4U sizes as well as sliding and fixed settings. The 4U version comes with a shelf assist which facilitates installation and ensures proper U spacing for shelf mounting. The shelf assist fits multiple rack types and supports heavy equipment.
The SYSTIMAX 360 1U optical fiber shelves are “iPatch-Ready” and can be upgraded in the field at a later stage with the 360 iPatch Upgrade Kit. The upgrade can be performed without network disruptions, since it does not require the removal of patch cords. The SYSTIMAX 360 solution offers customers the option to deploy intelligence immediately or in phases, according to their needs and budgetary requirements. By providing a clear strategy that includes an upgradable product line, CommScope intends to bring intelligence to the masses and raise awareness of the business benefits of intelligent infrastructures.

With the new SYSTIMAX 360 solution, CommScope has redefined enterprise network infrastructure performance from every angle. Under the innovative SYSTIMAX 360 design philosophy, engineering meets elegance, speed meets intelligence, and copper meets fiber in a single, integrated customer solution that exceeds the standards for network infrastructure solutions.
  • Bend limiters maximize space by integrating into the shelf trough
  • Unique open-floor trough design enhances access for patch cord latching and de-latching
  • Displays intuitively-placed port labeling when door is open
  • Displays intuitively-placed port labeling when door is open
  • Features the elegant SYSTIMAX 360 design
  • Offered in fixed and sliding options
  • Available in 1RU and 2RU sizes
  • 360G2 1U Modular Shelf is available in iPatch-Ready versions (field upgradable to iPatch without the need to remove patch cords, meaning no network downtime)
  • Push/push-style latch on the front trough door improves access to shelf interior


FEEDBACK