108216151   |   M14CE-003

M14CE Type Furniture Faceplate, four port black

  • Available for use with the DYMO® labeling solution
Specifications
General Specifications  
Color   Black
Mount Type   Flush
Product Type   Designer furniture faceplate
Total Ports, quantity   4
Application   Hold M-Series modular outlets; Fit the modular furniture raceway
Package Quantity   1
   
Dimensions  
Depth   32.26 mm   |   1.27 in
Height   54.86 mm   |   2.16 in
Width   103.38 mm   |   4.07 in
Weight   0.06 kg   |   0.13 lb
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, UL-rated 94 V-0, thermoplastic
   
Environmental Specifications  
Safety Standard   cUL   |   UL
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Related Products