This product will be discontinued on: June 30, 2016

760117895   |   SFC-LCF-09-8X

TeraSPEED® Fiber Qwik II-LC Connector™, field installable, blue

Specifications
Construction Materials  
Fiber Type   TeraSPEED®, zero water peak singlemode fiber (G.652.D, G.657.A1 or G.652.D, G.657.A1 | OS2)
Ferrule Geometry   Factory polished
Ferrule Material   Zirconia
   
Dimensions  
Compatible Cable Diameter   0.9 mm   |   0.0 in
Length   42.60 mm   |   1.68 in
   
General Specifications  
Interface   LC
Body Style   BTW
Interface Feature   Field Installable   |   Mechanical splice
Color   Blue
Package Quantity   1
   
Mechanical Specifications  
Cable Retention Strength, maximum   0.45 kg @ 0 °
1.00 lb @ 0 °
   
Optical Performance  
Insertion Loss, typical   0.30 dB
Return Loss, minimum   45.0 dB
Insertion Loss Change, mating 0.20 dB
Insertion Loss Change, temperature 0.30 dB
   
Optical Specifications  
Optical Components Standard   ANSI/TIA-568-C.3
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo
Documentation
Product Information
Specifications
Building Information Modeling (BIM) Objects
Revit BIM Models
Installation Instruction
860 484 385 - Qwik II SC/LC/ST Connector Installation & Assembly Instructions
Related Products