8765704/10   |   10G4 YELLOW ULTRA 10 REEL

Ultra 10® 10G4 ETL Verified Category 6A U/UTP Cable, plenum, yellow jacket, 4 pair count, 1000 ft (305 m) length reel

Specifications
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   FEP
Separator Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   42.40 lb/kft
Diameter Over Jacket   7.620 mm   |   0.300 in
Jacket Thickness   1.346 mm   |   0.053 in
   
Electrical Specifications  
ANSI/TIA Category   6A
dc Resistance Unbalance, maximum   4 %
dc Resistance, maximum   7.61 ohms/100 m
Mutual Capacitance   6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   66 %
Operating Frequency, maximum   500 MHz
Transmission Standards   ANSI/TIA-568-C.2
Safety Voltage Rating   300 V
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
   
Environmental Specifications  
Environmental Space   Plenum
Flame Test Method   CMP
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Pairs, quantity   4
Cable Component Type   Horizontal
Packaging Type   Reel
Brand   Ultra 10®   |   Uniprise®
Jacket Color   Yellow
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Separator Type   Bisector
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo
Electrical Performance - Custom Enter a specific frequency to view its electrical performance:     
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
Electrical Performance
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m)
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Power Sum Attenuation to Crosstalk Ratio – Far End (dB/100m)
RL
Return Loss (dB)
TCL
Transverse Conversion Loss (dB/100m)
ELTCTL
Equal Level Transverse Conversion Transfer Loss (dB/100m)
Freq.
MHz
IL NEXT ACR PSNEXT PSACR ACRF PSACRF RL TCL ELTCTL
Std Typ Std Typ Std Typ Std Typ Std Typ Std Typ Std Typ Std Typ Std Std
1 2.1 1.8 74.3 91.0 72.2 89.2 72.3 89.0 70.2 87.3 67.8 84.5 64.8 82.5 20.0 33.0 40.0 35.0
4 3.8 3.5 65.3 83.1 61.5 79.6 63.3 81.0 59.5 77.5 55.8 72.6 52.8 70.5 23.0 34.6 40.0 23.0
8 5.3 5.0 60.8 79.0 55.4 73.9 58.8 76.9 53.4 71.8 49.7 66.6 46.7 64.4 24.5 37.3 40.0 16.9
10 5.9 5.6 59.3 76.6 53.4 71.0 57.3 74.7 51.4 69.1 47.8 64.7 44.8 62.5 25.0 38.4 40.0 15.0
16 7.5 7.1 56.2 73.6 48.8 66.5 54.2 71.5 46.8 64.3 43.7 60.6 40.7 58.2 25.0 39.6 38.0 10.9
20 8.4 8.0 54.8 73.0 46.4 65.0 52.8 71.0 44.4 63.0 41.8 58.6 38.8 56.2 25.0 38.9 37.0 9.0
25 9.4 9.0 53.3 70.6 44.0 61.7 51.3 68.8 42.0 59.8 39.8 56.5 36.8 54.2 24.3 38.7 36.0 7.0
31.25 10.5 10.1 51.9 68.7 41.4 58.7 49.9 66.9 39.4 56.8 37.9 54.4 34.9 52.1 23.6 39.3 35.1  
62.5 15.0 14.4 47.4 64.6 32.4 50.3 45.4 62.7 30.4 48.3 31.9 48.5 28.9 46.0 21.5 36.3 32.0  
100 19.1 18.4 44.3 60.2 25.2 41.9 42.3 58.7 23.2 40.4 27.8 44.5 24.8 42.2 20.1 35.8 30.0  
155 24.1 23.2 41.4 60.8 17.4 37.7 39.4 58.8 15.4 35.6 24.0 41.0 21.0 38.7 18.8 33.1 28.1  
200 27.6 26.5 39.8 56.8 12.2 30.4 37.8 55.0 10.2 28.5 21.8 38.5 18.8 36.3 18.0 33.0 27.0  
250 31.1 29.8 38.3 54.8 7.3 25.1 36.3 52.8 5.3 23.0 19.8 36.5 16.8 34.2 17.3 32.6 26.0  
300 34.3 32.9 37.1 53.4 2.9 20.5 35.1 51.4 0.9 18.5 18.3 35.0 15.3 32.5 16.8 32.5 25.2  
350 37.2 35.7 36.1 52.1 -1.1 16.4 34.1 50.1 -3.1 14.4 16.9 34.0 13.9 31.4 16.3 33.2 24.6  
400 40.1 38.2 35.3 50.4 -4.8 12.2 33.3 48.3 -6.8 10.1 15.8 32.0 12.8 30.0 15.9 34.2 24.0  
500 45.3 43.1 33.8 47.3 -11.4 4.2 31.8 45.5 -13.4 2.4 13.8 29.9 10.8 27.8 15.2 34.6 23.0  
650   49.8   43.1   -6.6   41.3   -8.4   27.4   25.1   27.2    
Documentation
Product Information
Specifications
Building Information Modeling (BIM) Objects
Revit BIM Models
Related Products