Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
BSAMNT-SBS-1-2
Side-By-Side Mounting Kit to mount two 65 or 85 deg antennas with 301mm width side by side on a pipe with 2.4 - 4.5 inch (60 – 115 mm) diameter
Compare & Download
BSAMNT-SBS-2-2
Side-by-Side Mounting Kit for these antennas: JAHH-65A/B/C, JAHH-45A, NHH-45A, SBNHH-1D45A/B
Compare & Download
BSAMNT-SBS-2-3
Side-by-Side Mounting Kit for these antennas: JAHH-45B/C, NHH-45B/C, SBNHH-1D45C
Compare & Download
GW-TB
Guy Wire Tie Back Kit
LNXX-MNT
Side-By-Side Mounting Kit for 2.4 - 4.5 inch (60 – 115 mm) OD round members. This kit allows the mounting of two 65° type antennas which are 301 mm in width to be mounted side-by-side and provides customers the ability to build a quick and flexible antenna solution.
Compare & Download
LNXX-MNT-M
Side-By-Side Mounting Kit for 2.4 - 4.5 inch (60 – 115 mm) OD round members. The kit is used with the LNXX-MNT and is the middle mounting bracket when the antennas have three mounting points.
Compare & Download
MD-IS2
Microwave Antenna Ice Shield for 2 ft antennas
MD-IS4
Microwave Antenna Ice Shield for 4 ft antennas
MD-S10
Microwave Antenna Ice Shield for 10 ft antennas
MD-S12
Microwave Antenna Ice Shield for 12 ft antennas
MD-S3
Microwave Antenna Ice Shield for 3 ft antennas
MD-S4
Microwave Antenna Ice Shield for 4 ft antennas
MD-S6
Microwave Antenna Ice Shield for 6 ft antennas
MD-S8
Microwave Antenna Ice Shield for 8 ft antennas
MD-SQ2
Square Antenna Ice Shield, 2 ft square
MD-SQ3
Square Antenna Ice Shield, 3 ft square
MD-SQ4
Square Antenna Ice Shield, 4 ft square
MD-WS
Microwave Antenna Waveguide Shield Kit
MT-576
Ground Rod, 5/8 in x 8 ft
MT-577-100
Crimp-on Lug for 3/8 in hardware, #2 AWG, two-hole
MT-592-100
Universal Crimp-on Lug for 3/8 in hardware, #6 AWG, two-hole
MTC9674KEY
Impact Key for buss bar kit, four tamper resistant bolts
MTC9674T
Ground Buss Bar Kit,1/4 in x 2 in x 10 in
MTC9674TS
Universal Tamper Resistant Buss Bar with shelter bracket, 1/4 in x 2 in x 10 in
MTC9674TS412
Universal Tamper Resistant Buss Bar with shelter bracket, 1/4 in x 4 in x 12 in
1 2 Previous Next