TESTING from DEV1
Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
CS-BR
Cluster Support Bracket, 5 lines, for 3-1/2 in OD round members
CS-BRL
Cluster Support Bracket, 18 lines, for 3-1/2 in OD round members
GP-S24
GPS Antenna Mount
GPS-U
GPS Mount Kit
MF-126
Base Shoe Pipe Column, 10 ft 6 in
MF-130
Direct Burial Pipe Column, 13 ft 4 in
MF-273
Direct Burial Pipe Column, 15 ft 4 in
MF-279
Base Shoe Pipe Column, 12 ft
MF-280
Base Shoe Pipe Column, 14 ft
MF-511
Wall Support Angle, single or double
MT-F501
Solid Waveguide Bridge Channel, 12 in x 10 ft
MT-F503
Straight/Hinged Splice
MT-F504
Adjustable Splice
PC-034
Pipe Cap, 3-1/2 in OD
RR-BSP-10
Base Shoe Pipe, 3-1/2 in x 126 in, with 14-1/2 in x 14-1/2 in base plate
WB-BS
Base Shoe for 3-1/2 in OD pipe, hardware included
WB-CF45
Waveguide Bridge Corner Filler, 45°
WB-CF90
Waveguide Bridge Corner Filler, 90°
WB-CS24-3
Safety Grated Channel Support, 24 in wide for 3-1/2 in OD pipe
WB-CY0510
Saftey Grated Waveguide Bridge Channel, 4-3/4 in x 10 ft
WB-CY110
Safety Grated Waveguide Bridge Channel, 12 in x 10 ft
WB-CY210
Safety Grated Waveguide Bridge Channel, 24 in x 10 ft
WB-EXT
Extension Kit, safety grating
WB-K0510-B
Saftey Grated Waveguide Bridge Kit, 4-3/4 in x 10 ft, with two 13 ft 4 in direct bural posts
WB-K0510-S
Saftey Grated Waveguide Bridge Kit, 4-3/4 in x 10 ft, with two 10 ft 6 in base shoe posts
1 2 Previous Next