TESTING from DEV1
Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
1671273-1
Cable Attachment Kit for fiber optic panel with cable gland
E-501-L40 | 300100102893
FDF Dual Cable Clamp Kit
E-501-L41 | 4-26860-9750
FDF Dual Cable Clamp Plate Kit, doubles number of clamping positions on frame from 32 to 64, 8 in
FDP-CMP-KIT | 4-26158-9400
FDP Panel Cable Clamp Kit
FEC-ACCCLMP01 | 1029947
Stackable Cable Clamp Kit
FHD-ACC-CLAMP910 | 300001741412
Cable clamp for flat or universal flat fiber optic cable
FL2-ACC007 | 1713386
FL2 Panel Cable Clamp Kit
FL2-ACC021 | 1011362
FL2 Panel Cable Clamp Kit
FL2-ACC033 | 1121249
FL2 Panel Cable Clamp Kit
FL2-ACC060 | 1287159
FL2 Panel Cable Clamp Kit
FMT-ACCCLMP01 | 1454209
FMT Panel Cable Clamp Kit
FMT-ACCCLMP02 | 1454207
FMT Panel Cable Clamp Kit
FMT-ACCCLMP07 | 1379693
FMT Panel Cable Clamp Kit
FPX-ACCCLMP | 300100104634
FPX Panel Cable Clamp Kit
LSX-CBLCLMPKIT | 1266722
LSX Fiber Cable Clamp Kit
MX6-ACC001 | 1378744
OMX® Stackable Cable Clamp Kit
NG4-ACCCLMPEXP1 | 300001763111
NG4access® Cable Clamp Kit, for securing 6 OSP or IFC cables at the top of the frame
NG4-ACCCLMPEXP2 | 300001764281
NG4access® Cable Clamp Kit, for securing 4 OSP or IFC cables at the top of the frame
NG4-ACCRFCLMP1 | 300001764508
NG4access® Cable Clamp Kit, for securing for 24 cables up to 0.8 in cable diameter, in a raised floor application
NG4-ACCRFCLMP3 | 300001764509
NG4access® Cable Clamp Kit, for securing for cables up to 1.2 in diameter, in a raised floor application
NGF-ACCCLMP08 | 1116327
Next Generation Frame (NGF) Cable Clamp Kit, IFC/OSP cables, dielectric cable without grounding hardware
OSP-CLPFEC | 4-35200-2455
IFC/OSP Three-Tier Cable Clamp Kit, for cable ø 0.2" to 0.7"
OSP-CLPFEC-LG | 1471220
Large Cable Clamp Kit, OSP-FEC
OSP-CLPSST | 4-35200-2457
Fiber Optic Cable Clamp Kit, outdoor, for max. outer diameter 5 to 18 mm
OSP-CLPSST-IFCL | 4-40001-0554
Fiber Optic Cable Clamp Kit, indoor, for max. outer diameter 20 to 28 mm
1 2 Previous Next