cCatalog
eCart Items: 0
Search Criteria:

Information Outlets only



Current Search Selection:
None


CC0057745/1   |   FTP-J6

Uniprise FTP-J6 Category 6 F/UTP Information Outlet
Obsolete
This product was discontinued on: March 1, 2013

Replaced By:

760163519 HFTP-J6 Uniprise HFTP-J6 Category 6 Shielded High Density Information Outlet
760169912 HFTP-J6-BULK100 Uniprise HFTP-J6 Category 6 Shielded High Density Information Outlet, 100 pack

  Download Specifications
with Product Brief
  Email



Uniprise® Category 6 Foiled Twisted Pair (F/UTP) Information Outlet
Qualifies for a Uniprise F/UTP Solutions 20-Year Extended Product Warranty when included as part of a Uniprise FTP channel
The FTP-J6 Information Outlet is an integral part of the Uniprise Foiled Twisted Pair (F/UTP) System. This product meets the Category 6 specifications as specified in ANSI/TIA/EIA-568-C.2-1, IEC 60603-7-5 and ISO/IEC 11801. The FTP-J6 meets all component specifications to 250MHz and utilizes the same proprietary cross-talk cancellation techniques for superior NEXT and PSNEXT as with other Uniprise patented information outlets.
The FTP-J6 is an F/UTP modular information outlet with insulation displacement connector (IDC) cable terminations. The insulation displacement connector accepts 22 (0.643 mm) and 24-AWG (0.511 mm) insulated wire. A D-Impact Tool can be used for easy termination of the conductors. The high-tooth pair splitters have been enhanced to separate very tightly twisted cable pairs to maintain the twist up to the connection.
  • Snaps into standard faceplates, surface-mount boxes and consolidation point boxes
  • Universal design and label supports both T568 A and B wiring
  • IDC connector terminations on rear of base allow quick and easy installation of 22 to 24 AWG cable
  • Backward compatible with lower category cords and cables, however optimal performance achieved when used with appropriate category patch cords
  • UL® Listed
  • Can support high bandwidth applications including IEEE 802.3ab 1000BASE-T (Gigabit Ethernet)


FEEDBACK