TESTING from DEV1

31771-4

Hardware Kit, includes 3/8 in threaded rod, ceiling mounting plate, nuts and washers

Product Classification  
Product Type   Hardware kit
   
Dimensions  
Nominal Size   1-1/4 in   |   1-5/8 in   |   1/2 in   |   1/4 in   |   2-1/4 in   |   3 in   |   3/8 in   |   5/8 in   |   7/8 in
Length   304.80 mm   |   12.00 in
   
General Specifications  
Includes   Five 3/8 in threaded rod   |   Five ceiling mounting plates   |   Ten lock washers   |   Twenty hex nuts
Maximum Stack Height 3
Ordering Note   CommScope® non-standard product
Package Quantity   5
   
Mechanical Specifications  
Thread Size   3/8 in
   
Packed Dimensions  
Height   33.0 cm   |   13.0 in
Length   6.0 cm   |   2.4 in
Shipping Weight   1.36 kg   |   3.00 lb
Width   20.0 cm   |   7.9 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
China RoHS SJ/T 11364-2006Below Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo