Choose Language

HBXX-6516DS-VTM   |   HBXX-6516DS-A2M

Single Band Quad Port Antenna, 1710–2180 MHz, 65° horizontal beamwidth, RET compatible

  • Each DualPol® array can be independently adjusted for greater flexibility
  • Excellent gain, VSWR, front-to-back ratio, and PIM specifications for robust network performance
  • Ideal choice for site collocations and tough zoning restrictions
  • Great solution to maximize network coverage and capacity
Specifications

Electrical Specifications
Frequency Band, MHz1710–18801850–19901920–2180
Gain, dBi17.718.018.0
Beamwidth, Horizontal, degrees676664
Beamwidth, Vertical, degrees7.57.06.6
Beam Tilt, degrees0–100–100–10
USLS (First Lobe), dB181818
Front-to-Back Ratio at 180°, dB303030
CPR at Boresight, dB222221
CPR at Sector, dB899
Isolation, dB303030
VSWR | Return Loss, dB1.4 | 15.61.4 | 15.61.4 | 15.6
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153
Input Power per Port, maximum, watts350350350
Polarization±45°±45°±45°
Impedance50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi17.217.217.5
Gain by all Beam Tilts Tolerance, dB±0.3±0.3±0.5
Gain by Beam Tilt, average, dBi
0 ° | 17.0
 5 ° | 17.3
 10 ° | 17.0
0 ° | 17.1
 5 ° | 17.4
 10 ° | 17.0
0 ° | 17.4
 5 ° | 17.7
 10 ° | 17.2
Beamwidth, Horizontal Tolerance, degrees±2.7±2.3±3.5
Beamwidth, Vertical Tolerance, degrees±0.5±0.4±0.4
USLS, beampeak to 20° above beampeak, dB 181919
Front-to-Back Total Power at 180° ± 30°, dB 262626
CPR at Boresight, dB 222222
CPR at Sector, dB 999
General Specifications  
Operating Frequency Band   1710 – 2180 MHz
Antenna Type   Sector
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   PVC, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   419.0 N @ 150 km/h
94.2 lbf @ 150 km/h
Wind Loading, lateral   113.0 N @ 150 km/h
25.4 lbf @ 150 km/h
Wind Loading, rear   488.0 N @ 150 km/h
109.7 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1297.0 mm   |   51.1 in
Width   305.0 mm   |   12.0 in
Depth   166.0 mm   |   6.5 in
Net Weight, without mounting kit   13.9 kg   |   30.6 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   HBXX-6516DS-A2M
   
Packed Dimensions  
Length   1427.0 mm   |   56.2 in
Width   402.0 mm   |   15.8 in
Depth   292.0 mm   |   11.5 in
Shipping Weight   23.5 kg   |   51.8 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

600899A-2
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.

 

40 Years of Network Innovation

Celebrate the people and innovations who have shaped the communications industry and are leading the way forward.

Learn More