Choose Language

ATC200-LITE-USB

Portable Controller

  • Carried from site to site for RET antenna setup and optimization
  • Supports up to 32 RET actuators operating in a mix of AISG modes
  • LED display indicates the presence of input power, output power, and data communication
  • Equipped with USB and serial connectors
  • Power supply efficiency is Energy Star® Level IV rated.
General Specifications  
Includes   Control unit   |   Power supply   |   Site configuration worksheet   |   US adapter   |   USB cable
   
Electrical Specifications  
Protocol   AISG 1.1   |   AISG 2.0
Interface Protocol Signal   Data   |   dc
Input Voltage   110/240 Vac
Output Current at Voltage, continuous   3.0 A @ 24 V
Output Current at Voltage, maximum   3.0 A @ 24 V
Output Voltage, typical   24 V
Power Supply   dc Jack
Electrical Safety Standard   CB   |   CE   |   IEC 60950-1
   
Mechanical Specifications  
AISG Output Connector   8-pin DIN Female
AISG Output Connector Quantity   1
Auxiliary Interface   USB
Color   Gray   |   Yellow
Material Type   Aluminum
   
Environmental Specifications  
Operating Temperature   -40 °C to +55 °C (-40 °F to +131 °F)
Relative Humidity   Up to 95%, non-condensing
   
Dimensions  
Width   127.0 mm   |   5.0 in
Depth   76.2 mm   |   3.0 in
Height   50.80 mm   |   2.00 in
Net Weight   0.4 kg   |   0.9 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo