Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   7/8 in
Compatible Diameter, maximum   27.800 mm   |   1.094 in
Compatible Diameter, minimum   24.600 mm   |   0.969 in
Height   45.10 mm   |   1.78 in
Length   30.40 mm   |   1.20 in
Width   20.00 mm   |   0.79 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
   
General Specifications  
Hanger Type   Self locking hanger
Cables per Hanger   1
Color   Black
Material Type   Polyamide PA12
Maximum Stack Height 2
Package Quantity   50
   
Mechanical Specifications  
Flammability Test Method   UL 94-HB
Maximum Load   900 N   |   202 lbf
Toxicity Index Test Method   IEC 60754-2
UV Resistance, minimum with no degradation   ≥500 hours exposure in accelerated UV life chamber
   
Packed Dimensions  
Height   10.0 cm   |   3.9 in
Length   18.0 cm   |   7.1 in
Shipping Weight   0.51 kg   |   1.12 lb
Width   11.5 cm   |   4.5 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system