WGB4-52

Boot Assembly, 4 in, for elliptical waveguide 52

Specifications
Dimensions  
Length   76.20 mm   |   3.00 in
Waveguide Size   WR159 | WG13 | R58
Width   101.60 mm   |   4.00 in
   
General Specifications  
Cable Type   Elliptical waveguide
Cables per Cushion   1
Color   Black
Includes   Boot   |   Cushion
Material Type   EPDM rubber
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   MIL-STD-810E, Procedure 11, Method 557
Weather Resistance Test Method   04AS00-03.9.52   |   IEC 60529:2001, IP66
   
Packed Dimensions  
Height   148.0 mm   |   5.8 in
Length   84.0 mm   |   3.3 in
Shipping Weight   0.69 kg   |   1.52 lb
Width   148.0 mm   |   5.8 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Documentation
Related Products

 

40 Years of Network Innovation

Celebrate the people and innovations who have shaped the communications industry and are leading the way forward.

Learn More