This product will be discontinued on: June 1, 2017

Replaced By:
CCVVPX305.10R
Multiband Antenna, 2x 790–960 and 2x 1695–2690 MHz, 65° horizontal beamwidth, internal electrical tilt with manual override.
For other alternatives, please contact us for more information.

TBXCCHA-6565A-VTM

Multiband Antenna, 2x 824–896 and 1x 1710–2180 MHz, 65° horizontal beamwidth, RET compatible

  • Interleaved dipole technology providing for attractive, low wind load mechanical package
Specifications

Electrical Specifications
Frequency Band, MHz824–8961710–18801850–19901920–2180
Gain, dBi12.517.017.217.3
Beamwidth, Horizontal, degrees68605859
Beamwidth, Vertical, degrees20.07.36.86.4
Beam Tilt, degrees0–160–80–80–8
USLS, typical, dB15151515
Front-to-Back Ratio at 180°, dB25303228
Isolation, dB30303030
Isolation, Intersystem, dB30303030
VSWR | Return Loss, dB1.4 | 15.61.5 | 14.01.4 | 15.61.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150
Input Power per Port, maximum, watts300350350350
Polarization±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm
General Specifications  
Operating Frequency Band   1710 – 2180 MHz   |   824 – 896 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, low band   4
RF Connector Quantity, high band   2
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
Radome Material   PVC, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   706.0 N @ 150 km/h
158.7 lbf @ 150 km/h
Wind Loading, lateral   153.0 N @ 150 km/h
34.4 lbf @ 150 km/h
Wind Loading, rear   768.0 N @ 150 km/h
172.7 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2045.0 mm   |   80.5 in
Width   269.0 mm   |   10.6 in
Depth   132.0 mm   |   5.2 in
Net Weight, without mounting kit   20.3 kg   |   44.8 lb
   
Packed Dimensions  
Length   2561.0 mm   |   100.8 in
Width   412.0 mm   |   16.2 in
Depth   267.0 mm   |   10.5 in
Shipping Weight   29.8 kg   |   65.7 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

600899A-2
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.

 

40 Years of Network Innovation

Celebrate the people and innovations who have shaped the communications industry and are leading the way forward.

Learn More