Choose Language
Specifications
General Specifications  
Product Type   1-BTS:1-ANT (Uniplex)
Modularity   2-Twin
Includes   Mounting hardware
Electrical Specifications
Sub-module1 | 2
Branch1
Port DesignationANT
AISG 2.0 Device SubunitE15S09P94 1/2
License BandPCS 1900, LNA
Electrical Specifications Rx (Uplink)
Frequency Range1850–1910 MHz
Bandwidth60.00 MHz
Gain, nominal12.0 dB
Gain Tolerance±1.0 dB
Noise Figure, typical1.3 dB
Group Delay Variation, maximum50 ns
Group Delay Variation Bandwidth5.00 MHz
Total Group Delay, maximum150 ns
Output IP3, minimum26 dBm
Return Loss, minimum18 dB
Insertion Loss - Bypass Mode, typical1.7 dB
Electrical Specifications Tx (Downlink)
Frequency Range1930–1990 MHz
Bandwidth60.00 MHz
Insertion Loss, maximum0.70 dB
Insertion Loss, typical0.30 dB
Group Delay Variation, maximum15 ns
Group Delay Variation Bandwidth5.00 MHz
Total Group Delay, maximum50 ns
Return Loss, minimum18 dB
Input Power, RMS, maximum500 W
Input Power, PEP, maximum5000 W
3rd Order PIM, typical-150 dBc
3rd Order PIM Test Method2 x 20 W CW tones
VSWR Alarm Threshold9.54 dB
VSWR Alarm Threshold Tolerance±2 dB
AISG Electrical Specifications  
Voltage, AISG Mode   10–30 Vdc
Default Protocol   AISG 2.0
Protocol   AISG 2.0
AISG Carrier   2.176 MHz ± 100 ppm
AISG Connector   8-pin DIN Female
AISG Connector Standard   IEC 60130-9
   
dc Power/Alarm Electrical Specifications  
Voltage   7–30 Vdc
Voltage, CWA Mode   10–18 Vdc
dc Switching/Redundancy   Yes
Operating Current at Voltage   135 mA @ 12 V
Operating Current Tolerance   ±15 mA
Alarm Current, CWA Mode   180–200 mA @ 10–18 V
Lightning Surge Current   20 kA
Lightning Surge Current Waveform   8/20 waveform
   
Block Diagram  
Click on image below to enlarge.
   
Mechanical Specifications  
RF Connector Interface   7-16 DIN Female
RF Connector Interface Body Style   Long neck
Ground Screw Diameter   6.00 mm
Color   Gray
Finish   Painted
Mount Type   Pole   |   Wall
Mounting Pipe Diameter   40–160 mm
Mounting Pipe Hardware   Band clamps (2)
   
Dimensions  
Height   260.0 mm   |   10.2 in
Width   170.0 mm   |   6.7 in
Depth   94.0 mm   |   3.7 in
Volume   4.1 L
Weight   6.6 kg   |   14.6 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity   Up to 100%
Ingress Protection Test Method   IEC 60529:2001, IP67
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Documentation
Product Information
Specifications
Installation Instruction
OneBase® Dual Band and Twin TMA
Warranty
CommScope Limited Product Warranty
Related Products

 

40 Years of Network Innovation

Celebrate the people and innovations who have shaped the communications industry and are leading the way forward.

Learn More