TESTING from DEV1
alert
Obsolete

This product was discontinued on: January 31, 2016

Replaced By:
7634512-01 | i-POI 17/17
i-POI® CommScope Active Intelligent Point of Interface, AWS 1700 band, LTE MIMO
For other alternatives, please contact us for more information.

7634511-01   |   i-POI 17-U

i-POI® CommScope Active Intelligent Point of Interface, AWS 1700 band, UMTS

Product Classification  
Brand   i-POI®
Product Type   Active point of interface, intelligent
   
General Specifications  
Brand   i-POI®
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
   
Electrical Specifications  
Electrical Safety Standard   EN 60950
License Band   AWS 1700
   
Mechanical Specifications  
DAS Interface, Tx combined BTS signal   QMA Female
DAS Interface, Tx combined BTS signal, quantity   2
BTS Interface Location, Rx diversity   Front
BTS Interface Location, Rx/Tx combined   Rear
BTS Interface Location, Rx/Tx separated   Front   |   Rear
DAS Interface Location, Rx diversity from DAS   Front
DAS Interface Location, Rx from DAS   Front
DAS Interface Location, Tx combined BTS signal   Front
   
Dimensions  
Net Weight   5.20 kg   |   11.46 lb
   
Packed Dimensions  
Depth   640.0 mm   |   25.2 in
Height   190.0 mm   |   7.5 in
Width   345.0 mm   |   13.6 in
Shipping Weight   7.50 kg   |   16.53 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system