Choose Language

SS-TB2550

Star Support Tee Bracket for 1-1/2 in to 5-9/16 in OD round members and 2-1/2 in to 5 in angle members

Product Classification  
Product Type   Support bracket
   
Dimensions  
Height   101.6 mm   |   4.0 in
Length   254.0 mm   |   10.0 in
Mounting Diameter 2, maximum   127.0 mm   |   5 in
Mounting Diameter 2, minimum   63.5 mm   |   2 1/2 in
Weight   3.6 kg   |   8.0 lb
Width   304.8 mm   |   12.0 in
   
General Specifications  
Product Type   Support bracket
Cable Runs, quantity   12
Hole Size   3/4 in   |   7/16 in
Hole, quantity   12
Includes   Brackets
Material Type   Hot dip galvanized steel
Mounting   Angle members, 63.5–127 mm (2-1/2 in to 5 in)   |   Round member, 38.1–141.29 mm (1-1/2 in to 5-9/16 in) OD
Package Quantity   1
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Included Parts

SS-TB
Star Support Tee Bracket