SBNHH-1D65C

6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 65° HPBW, 2x RET. Both high bands share the same electrical tilt.

  • Interleaved dipole technology providing for attractive, low wind load mechanical package

Electrical Specifications
Frequency Band, MHz698–806806–8961695–18801850–19901920–22002300–2360
Gain, dBi16.216.017.717.918.518.5
Beamwidth, Horizontal, degrees666470656358
Beamwidth, Vertical, degrees8.97.85.75.25.04.4
Beam Tilt, degrees0–110–110–70–70–70–7
USLS (First Lobe), dB111215151514
Front-to-Back Ratio at 180°, dB293127272827
Isolation, dB252525252525
Isolation, Intersystem, dB303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-153
Input Power per Port at 50°C, maximum, watts300300300300300250
Polarization±45°±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–806806–8961695–18801850–19901920–22002300–2360
Gain by all Beam Tilts, average, dBi15.815.617.317.818.218.1
Gain by all Beam Tilts Tolerance, dB±0.4±0.5±0.3±0.2±0.5±0.4
Gain by Beam Tilt, average, dBi
0 ° | 16.0
 5 ° | 16.0
 11 ° | 15.5
0 ° | 15.8
 5 ° | 15.8
 11 ° | 15.2
0 ° | 17.3
 4 ° | 17.4
 7 ° | 17.3
0 ° | 17.7
 4 ° | 17.8
 7 ° | 17.7
0 ° | 18.0
 4 ° | 18.2
 7 ° | 18.1
0 ° | 17.9
 4 ° | 18.2
 7 ° | 18.2
Beamwidth, Horizontal Tolerance, degrees±1.2±1.9±3.4±3.8±4.7±3.7
Beamwidth, Vertical Tolerance, degrees±0.6±0.5±0.3±0.2±0.3±0.2
USLS, beampeak to 20° above beampeak, dB 131417161715
Front-to-Back Total Power at 180° ± 30°, dB 262427252526
CPR at Boresight, dB 292220211921
CPR at Sector, dB 1411131195
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2360 MHz   |   698 – 896 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, low band   2
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   396.0 N @ 150 km/h
89.0 lbf @ 150 km/h
Wind Loading, lateral   333.0 N @ 150 km/h
74.9 lbf @ 150 km/h
Wind Loading, maximum   762.0 N @ 150 km/h
171.3 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2453.0 mm   |   96.6 in
Width   301.0 mm   |   11.9 in
Depth   180.0 mm   |   7.1 in
Net Weight, without mounting kit   22.5 kg   |   49.6 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (1)   |   Low band (1)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Multi-RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2628.0 mm   |   103.5 in
Width   390.0 mm   |   15.4 in
Depth   296.0 mm   |   11.7 in
Shipping Weight   35.2 kg   |   77.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

BSAMNT-1
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.