TESTING from DEV1
Product Classification  
Product Type   Equipment platform system
   
Dimensions  
Length   508.0 mm   |   20.0 in
Width   1219.2 mm   |   48.0 in
Height   1524.0 mm   |   60.0 in
Weight   102.1 kg   |   225.1 lb
   
General Specifications  
Includes   Hardware   |   Rail   |   Steps
Material Type   Hot dip galvanized steel
Mounting   EQ series platform bases
Note   Contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative   |   Equipment platforms in additional sizes available.
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Product Information

Assembly Drawing