Obsolete
For other alternatives, please contact us for more information.

L47R

1-5/8 in EIA Flange for 1-5/8 in LDF7-50A cable

  • This product is exclusively available through distribution partners.
Specifications
General Specifications  
Interface   1-5/8 in EIA Flange
Body Style   Straight
Brand   HELIAX®
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 2500 MHz
Cable Impedance   50 ohm
RF Operating Voltage, maximum (vrms)   2120.00 V
dc Test Voltage   6000 V
Outer Contact Resistance, maximum   1.50 mOhm
Inner Contact Resistance, maximum   1.50 mOhm
Insulation Resistance, minimum   5000 MOhm
Average Power   2.3 kW @ 900 MHz
Peak Power, maximum   90.00 kW
Insertion Loss, typical 0.05 dB
Shielding Effectiveness   -110 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Self-flare
Inner Contact Attachment Method   Tab-flare
Outer Contact Plating   Unplated
Inner Contact Plating   Unplated
Attachment Durability   25 cycles
Interface Durability   50 cycles
Connector Retention Tensile Force   2224 N   |   500 lbf
Connector Retention Torque   13.56 N-m   |   120.00 in lb
Pressurizable   No
   
Dimensions  
Nominal Size   1-5/8 in
Diameter   88.90 mm   |   3.50 in
Length   129.54 mm   |   5.10 in
Weight   1555.85 g   |   3.43 lb
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP66
Moisture Resistance Test Method   MIL-STD-202, Method 106
Mechanical Shock Test Method   MIL-STD-202, Method 213, Test Condition I
Thermal Shock Test Method   MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method   MIL-STD-202, Method 204, Test Condition B
Corrosion Test Method   MIL-STD-1344A, Method 1001.1, Test Condition A
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
45–2500 MHz1.1225.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)

Logo Logo
Related Products

 

40 Years of Network Innovation

Celebrate the people and innovations who have shaped the communications industry and are leading the way forward.

Learn More