HELIAX® AVA Cable for Wireless Applications Part of the HELIAX
2.0 family of products
With AVA coaxial cable, system designers and operators
can cut cable subsystem costs and gain tower height at the same time. Engineers
can now meet system link budgets using AVA5-50 7/8” coaxial cable in certain
taller tower applications instead of a 1-1/4” cable which would have previously
been required or AVA7-50 1-5/8” coaxial cable in site applications that would
normally require 2-1/4” cable. In addition, AVA7-50 can be used in typical 1-5/8”
applications with the benefit of lower system loss.
Manufactured worldwide, AVA cables can be at your site
quickly via our global distribution network. Or simply order an Andrew Solutions OnePackSM
Site Kit with AVA cable for even faster, more consistent site buildouts.
Designed and engineered with both your link and cost budgets
in mind, HELIAX AVA coaxial cable continues the long-standing tradition of quality
and excellence that HELIAX has delivered to the communication industry for decades.
HELIAX 3.0 FXL coaxial cable is the preferred solution for operators looking to maximize network performance without compromising electrical performance. With more than 100 million feet of FXL smoothwall cable deployed worldwide for major operators over the past decade, CommScope now takes performance to the next level with HELIAX 3.0 FXL.
Superior Construction and Mechanical Performance
HELIAX 3.0 FXL cable offers a smoothwall, solid, triple-bonded construction with crush and tensile strength that far exceeds that of corrugated cables. It’s lightweight and easy to handle, yet it stands up to difficult installations without cable stretching or PIM-producing denting damage.
Excellent Weather Resistance
HELIAX 3.0 FXL cable features CommScope’s patented triple-bonded construction, including a filled center conductor using patented microcell foaming technology.
Wide-Ranging Benefits
HELIAX 3.0 FXL is the smart choice for your network for a lot of good reasons, like:
• Theft-resistance due to its low copper content, and backed by Andrew Solutions best-in-class 10-year warranty.
• Ease of installation due to its lightweight flexibility and ability to hold its form.
CommScope: Clearing the path for 75 years. As a leader in RF path technologies, CommScope has been at the forefront of the most important innovations in the field for 75 years. We’ve also been delivering cutting-edge fiber solutions for nearly half that time. Our global manufacturing network puts the power of HELIAX 3.0 and other key innovations within easy reach of networks all over the world – and we’re looking forward to helping you plan the future of your network, too.
Let CommScope help you connect better. Let’s have a conversation.
Low VSWR HELIAX Air Dielectric Coaxial Cable provides the pressure path to
pressurizable microwave antenna feeds and are the recommended feeders for
antennas with air dielectric feeds for 2.7 GHz and below. 7/8", 1-5/8" and
2-1/4" are the sizes typically used. Cables and connectors are available for
standard U.S., Canadian, or CCIR frequency band. Other frequency bands are
available on special order.
RADIAX radiating coaxial cables solve wireless communication problems in confined areas by functioning as a continuous distributed antenna.
Carefully controlled slots in the outer conductor allow RF signals to be coupled from and into the cable uniformly along the entire length
Excellent tool where obstructions can cause RF blockage to point-source antennas and where multiple services are required
RCT series – optimized for specific frequency bands for single or dual-band RF systems
Coupled mode (RXL) series – for frequency bands from 50 MHz to 2.4 GHz
Plenum Rated (RXP) series – for use where fire codes require fire retardant cables: meet or exceed requirements of Underwriters' Laboratories, Inc. (UL) and the National Electric Code (NEC)
Auto Mobile Cable® is designed and manufactured to meet and
exceed the specific demands required by the automotive supply chain
at every level. CommScope AMC products are engineered to exacting mechanical
and electrical standards meeting and exceeding the requirements
at every stage of the vehicle assembly process—from efficient product
packaging to withstanding the rigors of the installation environment
and on to the operational demands throughout the lifecycle of the
vehicle.
We provide connectivity solutions for even the most challenging
automotive telecommunications applications, offering you:
Low loss coaxial cable, high-speed data constructions and
fiber optic products.
Industry-leading telematics cabling solutions.
Data, broadband and wireless interconnectivity solutions.
Providing The Most Reliable Corrosion Protection Available In Drop Cable
CommScope Brightwire XP brings together two of the most popular features in coaxial drop cable. Combining the superior dry anti-corrosion features of Brightwire® with the innovative XpressPrep™ technology, Brightwire XP provides double-barreled benefits to customer installations of drop cable by offering lower initial and long-term operational costs.
Since its introduction, CommScope's XpressPrep cable has seen rapid, wide-scale adoption by major cable MSOs. By reducing the number of steps required to prepare a tri-shield cable for connectorization, XpressPrep can significantly reduce the time normally required for cable end preparation and improves system reliability by increasing the chances of proper connectorization.
Brightwire XP and XpressPrep both meet and exceed all applicable SCTE specifications assuring customers a high performing product and full compatibility with industry standard tri-shield connectors.
CommScope makes the most widely-deployed drop cable in the world - F-6 and F-11 series 75 ohm drop cables. These products provide high quality signal transmission, faster and easier installation, and have a record of dependable service quality in virtually every geographic location worldwide.
Innovative BrightWire® anti-corrosive treatment further protects the integrity of the broadband drop plant while lowering operating and installation costs.
CommScope drops are available pre-installed in ConQuest conduit or in versions suitable for direct burial, aerial, indoor and applications where messenger cables are needed. Our high quality drop cable exceeds SCTE specifications to ensure reliable, long-life performance. All CommScope drop cable features a standard bonded tape and rugged jackets that withstand exposure to sunlight, intense temperature, and ground chemicals.
CommScope coaxial cables are specifically engineered for 75 ohm HFC broadband networks in a wide selection of sizes and constructions. Coax cable choices are determined by the application and performance requirement.
Coax Cable Shielding Options Shielding is a very important consideration in the selection of the appropriate cable construction for a given network application. To meet the various needs of our customers, CommScope’s coax line features a range of shielding options including standard shield (foil / braid), Tri-Shield (foil/braid/foil) and SuperShield (foil/braid/foil/braid).
Standard Shield - CommScope's basic cable construction of fully bonded foil with a layer of shielding braid offers world class performance within an economical design.
Tri-Shield - Based on CommScope’s standard cable construction of fully bonded foil alternated with a layer of shielding braid, Tri-Shield adds an additional surrounding layer of foil to improve transmission reliability by means of an additional interference barrier.
SuperShield (Quad Shield) – Taking the Tri-Shield construction one step further, this construction adds an additional layer of shielding braid to provide the greatest strength, durability and immunity from network interference.
CommScope offers a full range of cable sizes to meet every application.
Available F-Series Drop Cables:
F-6 Series
The industry standard workhorse, it provides ample attenuation for most drop applications up to 150 feet in length
F-11 Series
Provides low attenuations for service drops greater than 150 feet in length.
F-50 Series
Designed as a Flexible Distribution Cable for long distance drop applications or applications that require high flexibility or low attenuation.
F-59 Series
Ideal and economical approach to short drops and jumpers.
F-59 HEC
A cable in its own class, this high-end, high-performance Headend Cable (HEC) will exceed the most intense signal demands.
Cable for The Nerve Center of HFC Networks
Cable systems deliver much more than broadcast video today. Advanced cable services such as high-speed data, telephony and on-demand content are becoming increasingly popular in both consumer and business applications. These services are imperative to the competitive landscape as they provide a means for additional revenue growth and improved customer retention.
Delivering more advanced services to consumers, cable performance and integrity are critical in the network, but aesthetics and the ease of identifying cables are important too. Along with cable identification, inventory management is simplified when you specify CommScope Headend cable.
F59 Interconnect Signal Processing Cables for Headend Equipment
This quad-shielded product offers superior signal protection.
Bundled F-59 Headend Cable - Both a Time Saver and Cost Reducer
Aesthetics and performance are improved with CommScope Bundled Headend Cable featuring up to eight individual cables housed within a single jacket. A complete line of high-capacity digital media access cables is offered for maximum performance and protection in flame retardant outer jackets.
QR Low-Loss Downlink Cable
Superior attenuation characteristics provide a longer downlink to headend connections
Craft-friendly – flexible, easy to pull and connectorize.
Precision Video Cable
These professional-grade cables are engineered for critical digital and audio applications. With high bandwidth and low-loss, CommScope’s Precision Video Cables are perfect for the exacting signal requirements of HDTV, High Speed Data, and Digital Video. A high level of shielding prevents unwanted signal interference and preserves signal clarity even over long distances.
Setting New Standards in Cable Technology for Over 30 Years
Providing customers with a better path for bi-directional digital
systems, CommScope offers longer life expectancy and superior electrical/mechanical
performance in hardline cables designed to withstand all kinds of
environmental elements. CommScope QR® , P3®
and now MC2® 75 ohm coaxial cables are fully bonded
and engineered to withstand jacket damage and corrosion.
Installers resoundingly favor CommScope's craft-friendly
trunk cable citing its ease of installation. This easy-install comes
from a standard Advanced Coring Technology® (ACT)
found only in CommScope T&D coax cable – QR & P3.
QR – More Miles for Your Money
CommScope's patented QR was developed to meet the increasing
demands of broadband networks. QR has the highest reliability and
flexibility of any coaxial cable, low RF attenuation and an unprecedented
10 year warranty. For the ultimate protection of underground plant,
CommScope offers three standard QR sizes (540, 715 and 860)
preinstalled in ConQuest Conduit.
Here's why leading broadband service providers around the world
standardize on QR as the broadband coaxial transmission cable of
choice:
For less money, QR 75 ohm coax cables deliver better electrical
and mechanical performance than more expensive traditional cables:
QR coax cables benefit from an engineered connector system
that creates a "Triple Grip" on the cable (center
conductor, shield and jacket). This system provides the simplest,
quickest and most consistent connector installation yielding
extremely high reliability.
Creatively deployed, QR can reduce the number of actives
required in a system to save you even more money.
P3 – CommScope's legacy P3 has been successfully deployed for decades
in broadband networks. P3 is renowned for ease of use and robust
performance and has become the standard by which other cable types
are measured. P3 is available in a variety of jacket configurations
for every possible application, and only CommScope distribution
cables come with ACT, which makes preparation for connectors a breeze.
For the ultimate protection of underground plant, CommScope
offers four standard P3 sizes (500, 625, 750 and 875) preinstalled
in ConQuest Conduit.
MC2 – CommScope now offers MC2 disc-and-air dielectric coaxial distribution
cable in addition to our traditional foam dielectric lines. MC2
offers the lowest available attenuation in the smallest diameter
cable, thereby maximizing duct efficiency and/or minimizing HFC
plant active requirements. Fully bonded performance and a
variety of jacket configurations make MC2 a flexible alternative.
Like all CommScope distribution products, MC2 500, 650 and
750 are available preinstalled in ConQuest Conduit.
CommScope - the world's largest producer of coaxial cable - now offers an expanding line of communications cable to meet those needs, designed specifically for DS-3 (44.736 Mb/s) and DS-4 (274.176 Mb/s) transmission rates. All are engineered to deliver premium performance at exceptional pricing.
Interconnect Cables Designed to carry DS-3 and DS-4 between devices such as multiplexers, cross-connects and transmission equipment. CommScope interconnect cables are thin, flexible and are offered in a variety of multiple cable configurations, NEC styles and price/performance standards.
Cross-Connect Cables Designed to act as DS-3 and DS-4 jumpers within a manual cross-connect system.
Configurations include single and dual cables, usually with a tracer lamp lead. CommScope cross-connect cables offer the same performance advantages as our interconnect cables.
DEC part numbers are designed for optimum performance in all DEC Ethernet applications, including trunk, drop, and transceiver applications. The transceiver pairs are individually shielded for extra protection from crosstalk and RF interference. Cable-in-Conduit (CIC) versions are also available.
The ICAT 5 Industrial Ethernet cables are designed for "industrial" environments with moderate and high levels of flex requirements and noise. Its applications include gigabit Ethernet 155 Mb/s ATM, 100Mb/s TP-PMD/CDDI, and Fast Ethernet. It exceeds/meets ANSI/TIA/EIA/568B.2 Category 5e requirements.
Designed for trunk and drop applications, the shielded data/power pairs are engineered specifically for DeviceNet™. It meets the Open DeviceNet Vendors Association (ODVA)
The DH-485 cables designed for DH-485 networks, while the longline cables are designed for interconnection of Allen-Bradley interface modules. The DH-485 cable contains a 1.5 pair foil/braid with a common reference line located outside of the foil but within the braid. The longline cables have pairs that are individually shielded for extra protection from crosstalk and RF interference. Cable-in-Conduit (CIC) versions are available in both cable.
We Deliver Unbelievable Performance In Places You Wouldn't Believe
CommScopes Wireless Broadband Communication cable (WBC) is a low loss, low cost and highly flexible 50 ohm braided coax cable. The WBC is designed with maximum flexibility for demanding installation sites where curves, bends and twists require a highly flexible braided cable and superior performance. This 50 ohm coax cable is specifically suited for Land Mobile Radio(LMR),Local MultiPoint Distribution System(LMDS),Multi-Channel Multi-Point Distribution Service(MMDS),Wireless Local Loop(WILL),Personal Communication System(PCS), Mobile, In-building and Fixed Wireless networks. With the explosive growth of the broadband wireless market, WBC cable is the clear cable-of-choice for challenging installations requiring a tight bend radius. The WBC is well suited for antenna feeds over short distances, wireless jumper assemblies, replacement of aging and less effective systems, or complex installations where flexibility is required.
WBC braided 50 ohm coax cable offers electrical performance comparable to corrugated copper products, but with significantly higher flexibility, greatly simplified connectorization and lower cost. PE or FR-PVC (CMR/CATV Fire rated) outer jackets provide strong protection against damage due to abrasion or exposure to harsh environmental conditions
Closed micro-cell foam dielectric and proven braided technology achieves low loss characteristics
Compatible with existing connectors, hardware accessories, connectorization tools
Utilizes standard installation techniques
Suitable for either indoor or outdoor applications
CommScope’s manufacturing expertise ensures a low cost alternative to corrugated copper or RG type cable
The WBC line is available in both indoor and outdoor versions of WBC-600m (0.500”), WBC-500 (0.500”), WBC-400 (0.405”), WBC-300 (0.00”), WBC-240 (0.240”), WBC-200 (0.195”, and WBC-195 (0.195”). Excellent customer service and technical support continue to earn CommScope’s reputation as an industry leader.
The telephony industry has experienced a radical change in the volume and speed of the communications it delivers. CommScope offers an expanding line of communications cable to meet the needs of the telecom market. CommScope Telcordia-verified cables are designed to carry DS-3 and DS-4 signal rates. Our 734 and 735 may be used in interconnect or cross-connect applications. All CommScope telecom cables are manufactured to strict quality and performance standards.