Andrew Solutions manufactures a full line of terrestrial microwave antennas for
applications such as fixed-line telecommunications networks, broadband wireless,
wireless infrastructure, and television broadcasting. ValuLine® antennas provide
a cost-effective solution for all terrestrial microwave systems operating at
frequencies between 7 GHz and 60 GHz.
Introducing HELIAX 2.0 from Andrew
Solutions, the
worlds only complete family of RF transmission line cable that offers AVA copper and FXL aluminum technologies, plus a single series of EZfit® connectors and accessories that brings it all together.
Only HELIAX 2.0 lets you deploy the technology that is right for your specific network or site. It is a complete family of 50 ohm transmission line cables featuring HELIAX AVA copper and HELIAX FXL aluminum, the leading products in their respective classes.
Peace of mind, profitability, and Performance With HELIAX 2.0, you can have
it all.
Cell Reach 50-ohm coaxial wireless transmission line cables feature
a smooth-wall, semi flexible copper outer conductor that provides superior performance,
low loss, high reliability and ease of connectorization. Cell Reach is
ideal for monopole, self-supporting tower, conduit, rooftop and indoor applications.
Cable assemblies are used to connect the main feeder cable line to the antenna.
Andrew Solutions provides a full range of products suitable for in-cabinet applications
and a wide range of traditional cable assemblies utilizing solid copper, braid,
semi-rigid and conformable cables, as well as some technically unique cables for
special applications.
Andrew Solutions offers Base Station Antennas for professional communications systems.
Recognized around the world as the most technically advanced professional base
station antenna solutions, Base Station Antennas incorporate multiple
value-added features that have made them the preferred products of system
managers, designers, and engineers around the globe.
Andrew Solutions Cinta™ Cables cover the entire radio frequency (RF) footprint for
applications that connect the world: mobile phones, in-building, E911,
unlicensed band, mobile antennas, satellite antennas, terrestrial microwave,
WiMAX, broadband, medical, military, and air traffic control.
CommScope's Wireless Broadband Communication cable (WBC) is a low
loss, low cost and highly flexible 50 ohm braided coax cable and the clear cable-of-choice
for challenging installations requiring a tight bend radius. The WBC is well
suited for antenna feeds over short distances, wireless jumper assemblies, replacement
of aging and less effective systems, or complex installations where flexibility
is required. Applications include Land Mobile Radio(LMR), Local MultiPoint Distribution
System(LMDS), Multi-Channel Multi-Point Distribution Service (MMDS),Wireless Local
Loop (WILL), Personal Communication System (PCS), Mobile, In-building and Fixed
Wireless networks.
Andrew Solutions offers the industry's most comprehensive line of antennas for
point-to-point and point-to-multi-point microwave communication. The extremely
wide range of antenna permutations permits the designer to choose an antenna
that is optimized to the specific system requirements.
EZFit® Series of connectors provide secure, water-tight connections
to 50 ohm transmission line cables, whether smoothwall or corrugated, copper
or aluminum. Compared to the majority of connectors in use today, the new EZfit
Series connectors and tools are lighter in weight, more corrosion resistant
and more compact in design for easier handling during installation. Installers
can reduce inventory and spare parts as a result of the EZfit Series’ cross
compatibility and design flexibility.
Andrew Solutions HELIAX® standard connectors are designed for
fast, accurate installation and to ensure low IMD, low VSWR, and
system integrity in the harshest of outdoor environments.
OnePiece™ family of connectors save time and money. System
engineers, installers, and purchasing personnel all benefit from
the advanced design of OnePiece connectors. The captivated, preset
inner contact pin and patented clamping mechanism provide lower
IM and attenuation and exceptional mechanical reliability. One-step
installation is faster, easier, and more precise. OnePiece connectors
are priced lower than most standard connectors.
Fast-fitting RingFlare™ connectors are available in a variety
of interface types for a large selection of HELIAX® LDF series
cables. The RingFlare connector is a simple, two-piece threaded
connector with a captivated one-piece inner contact pin, factory
set to the correct depth. RingFlare connectors are completely weatherproof
and field proven. With fewer components and attachment procedures,
the RingFlare also offers fast installation. 7-16 DIN male, 7-16
DIN female, N-male, and N-female connectors are available for most
HELIAX LDF style cables.
Ease connector attachment issues and ensure excellent RF transmission
line performance with Positive Stop™ connectors from Andrew Solutions. Revolutionary Positive Stop connectors for HELIAX®
corrugated coaxial cables require no special tools or torque wrenches,
eliminating both guesswork and time consuming measurements.
Using standard wrenches and in less than one rotation, Positive
Stop connectors give the installer a clear visual and mechanical
verification of a correct fit, sealing out water and sealing in
excellent electrical performance. The connectors’ easy verification
eliminates the need to control torque levels and provides consistent
attachment integrity and electrical performance.
Hollow transmission lines used to connect antennas and radios.
Andrew Solutions manufactures circular, rectangular, and elliptical waveguides for various
uses such as television broadcasting and microwave transmission.
Wireless cabinet enclosures optimize heat transfer, environmental protection,
and ease of installation and maintenance. Each cabinet is assembled, completely
wired, and system tested at the factory to provide the highest standards of
quality and quick, trouble-free installation.
The Andrew Solutions global network of distribution partners provides superior, localized
material supply to substantially reduce your shipping costs as well as reduce or
eliminate any transit delays or shipping damage.
Reliable Andrew Solutions cable installation accessories and lightning protection help
keep your system operational, lowering repair and replacement costs. We lead by
design, innovation, and extensive testing. Andrew Solutions product performance is the
industry standard.
Andrew Solutions pressurization equipment applies positive pressure on transmission lines
to minimize corrosion caused by moisture and eliminate voltage breakdown
(arcing). A constant supply of dry air under pressure assures high signal
quality, low VSWR, and reduced risk of component damage from moisture
accumulation.
The Andrew Solutions Teletilt® antenna control system allows network optimization that
improves coverage, lowers costs, increases revenue, and increases customer
satisfaction with better call quality. Now service providers can make antenna
adjustments remotely in just minutes - without site downtime or costly tower
crews.
Andrew Systems Inc. provides program management and field installation services
of the same level of quality and reliability that customers have come to expect
from Andrew products.
Andrew Solutions Steel Products is a part of our one-stop, end-to-end RF subsystems
supplier portfolio. These antenna mounting and site components are backed by our
commitment to excellence.