My CommScope
eCatalog
eCatalog Home
cCatalog App
Andrew eCatalog
Broadband eCatalog
Carrier eCatalog
SYSTIMAX eCatalog
Uniprise eCatalog
Solutions by Market
Carrier Market
Wireless Solutions
Active Antenna Systems
Automotive
Distributed Coverage & Capacity Solutions
In-Building and Rooftop Cable
LTE Deployment in 700 MHz
Node A Digital Repeater Platform
OPEX Savings & Network Growth
Wireless Infrastructure
Enterprise Market
Enterprise Solutions Overview
Airports
Data Center
Education
Financial
Government
Healthcare
IBIS
Industrial
Oil & Gas
Residential
Stadiums and Arenas
Wind Power
SYSTIMAX Brand
Uniprise Brand
Broadband Cable / Telco Market
Cable/Conduit
Business Services
Subscriber Solutions
BiMetals
GroundSmart
Utility Solutions
cSolutions App
Brands
Andrew®
BiMetals®
Broadband Cable / Telco Market
Carrier Wireline
SYSTIMAX®
Uniprise®
ACT
AIM
BOS™
BrightWire®
CAPS™
Comsearch®
ConQuest®
DualPol®
EZFit®
FXL®
GeoLENs®
View All Brands
HELIAX®
GigaSPEED® X10D
InstaPATCH® 360
InstaPATCH® Cu
ION™
iPatch®
LazrSPEED®
LightScope ZWP®
OneBase InSite® Connect
P3®
QR®
SmartBeam®
SYSTIMAX 360™
Teletilt®
TeraSPEED®
Ultra 10™
ValuLine™
WebTrak®
Products
Carrier Market
Wireless Solutions
Antennas
Distributed Coverage & Capacity Solutions
Location Systems
Remote Site Control and Monitoring
RF Site Solutions
Spectrum Management
Steel Products
Transmission Line Systems
Wireless Integrated Cabinets
Wireline Solutions
Apparatus
Integrated Cabinets
Enterprise Market
Enterprise Solutions Overview
3D Product Demos
Coax Solutions
Copper Solutions
Enclosures
Fiber Solutions
Green Solutions
In-Building Wireless
Patching Solutions
Multiconductor Residential
Multiconductor Security
Mixed Solution Use
SYSTIMAX Brand
Uniprise Brand
Broadband Cable / Telco Market
Cable
Conduit
FTTX Solutions
LxS Edge QAM
Subscriber Drop Products
BiMetals
Copper Clad Aluminum
Copper Clad Steel
Documentation
eCatalog
Advisor Report
Andrew
BiMetals
Broadband
Carrier Wireline
SYSTIMAX
Uniprise
WebTrak®
Support
Contact Us
Central / Main Contacts
Locations
Customer Portals
Andrew Customer Account
Broadband AIM
Customer Self Service
Enterprise Solutions
Customer Support
Broadband Cable / Telco Market
Carrier Wireless / Andrew
Carrier Wireline
Enterprise Solutions
Partners / Consultants / Alliances
Alliances
BusinessPartner Locator
BusinessPartner Program
BusinessPartner Resource Center
Certified Consultant Locator
Consultant Program
CommScope Infrastructure Academy
Programs
Broadband Reel Recycling
Heliax Reel Recycling
PIM Support
Technical Support
Broadband Resource Center
Carrier Wireless
Carrier Wireline
Enterprise Solutions
Sales Locators
Broadband Cable / Telco
Carrier Wireless Distributors / Andrew
Carrier Wireless Sales / Andrew
Carrier Wireline Sales
Enterprise Sales
Enterprise / Uniprise Distributors
Services
AIM
Andrew Systems, Inc.
Andrew After Market Services
Andrew Business Services
CommScope Cable Transport
Training
Carrier Wireless / Andrew Institute
CommScope Infrastructure Academy
About Us
About Us
Facilities/Directions
History
Legal
Our Businesses
Management Team
Careers
Corporate Responsibility
Environment Health & Safety
Ethics & Governance
People & Community
Connect and Evolve
Contact Us
Events
Investor Relations
Annual Report
Archived SEC Info
Contact Investor Relations
Note Holder Secure Information
Our Businesses
Supplier Diversity
U.S. Benefits
News Center
All Press Releases
Archives
Broadband Market
Carrier Wireless Market
Carrier Wireline Market
Corporate
Enterprise
Milestones
Center Stage
Events
In The News
Management Team
Media Contacts
Social Media
Spec Sheets
BiMetals
Home
>
Documentation
>
Spec Sheets
>
BiMetals
Share
|
BiMetals
CCS
Catalog #
Description
Product
class
Down-
load
Poly Coated Ground Wire Brochure
BiMetals
Article: TD World, Cutting Out Copper Theft
GroundSmart
Fusing Currents for 40% CCS
BiMetals
Fusing Currents for 30% CCS
BiMetals
RUS Certification
BiMetals
Go to spec. sheet index
1
Blog
|
Contact Us
|
Careers
|
My CommScope
|
Support
|
Terms of Service
|
Follow us on:
FEEDBACK