Home > Products > Enterprise Solutions > Copper Solutions
Copper Solutions
Corporate Andrew HFC/Broadband SYSTIMAX Uniprise
The SYSTIMAX® GigaSPEED® X10D Solution - Category 6A
The SYSTIMAX ® GigaSPEED ® X10D Solution The SYSTIMAX GigaSPEED X10D Solution has been specifically engineered w...
The SYSTIMAX® GigaSPEED® X10D Solution
The SYSTIMAX GigaSPEED X10D Solution has been specifically engineered with enhanced cable and connector performance designed to support emerging 10 Gigabit Ethernet requirements. The GigaSPEED X10D UTP Solution complies with the ratified IEEE 802.3an 10GBASE-T standard and fully complies with Class EA cabling channel specifications and Category 6A cabling specifications. The GigaSPEED X10D Solution provides a next generation total solution that supports both the bandwidth needs of today's enterprises and the needs of more demanding applications such as high resolution video, grid computing, data centers and Storage Area Network/Network Attached Storage (SAN/NAS).


In developing the GigaSPEED X10D Solution, CommScope Labs utilized its unique Modal Decomposition Modeling (MDM) tool to evaluate the 1,024 interactions between adjacent, as well as within individual, cabling components to achieve substantial reduction in alien crosstalk (ANEXT or noise from adjacent cables and connectors). In addition, the performance of the GigaSPEED X10D Solution has been tested and qualified in what is viewed as worst-case installation channel test configurations, known as the '6-around-1' cable configuration.

What is so revolutionary and unique about the new SYSTIMAX GigaSPEED X10D Solution? Review the Top Ten facts to find out.
The GigaSPEED X10D product portfolio features:
  GigaSPEED 91 Series Cable, available in plenum, non-plenum and low smoke zero halogen versions
  Universal Modular Patching (UMP) Panel
  MGS500 Outlets
  GS10E Patch Cords
  1100 and PatchMAX Series Patch Panels

 

The SYSTIMAX® GigaSPEED® X10D FTP Solution
The SYSTIMAX GigaSPEED X10D FTP Solution brings leading-edge capabilities to the FTP cabling market. Designed to support the new 10 Gb/s networking and cabling standards, the GigaSPEED X10D FTP Solution complies fully with Class EA cabling channel specifications and Category 6A cabling channel specifications.

The SYSTIMAX GigaSPEED X10D FTP Solution has been specifically engineered with enhanced cable and connector performance designed to support the emerging 10 Gb/s Ethernet requirements.
Using patent pending technology and the scientific capabilities of CommScope Labs, this solution exhibits far superior channel performance than legacy FTP solutions, and innovative engineering techniques to meet the specific demands the draft TIA Category 6A and ISO/IEC Class EA standards bring to FTP cabling solutions. It delivers next generation support by providing double the bandwidth of today's Category 6 cabling channel and guaranteed performance in worst case installation conditions out to 500 MHz.


The GigaSPEED X10D FTP product portfolio includes:
  The GigaSPEED X10D 91 Series FTP Cable, whose design has been dramatically enhanced using the SYSTIMAX Labs Cable Twist Accuracy Technology.
  The GigaSPEED X10D G10FP FTP Modular Patch Cords which has a patent pending plug design featuring a distinctive metallized construction, low profile rear housing and anti-snag latch for easy and rapid field identification.
  The GigaSPEED X10D MFP520 Information Outlets which exhibits high frequency internal and crosstalk suppression enabled via new Printed Wiring Board materials, metallized plastic parts and other compensation technology.
  The GigaSPEED X10D M3200 Modular FTP Patch Panel which can be configured for copper, fiber or both and is available in a 24-port version.

The SYSTIMAX® GigaSPEED® XL Solution - Category 6
The SYSTIMAX ® GigaSPEED ® XL Solution It brings total confidence to network infrastructure performance. Develop...
The SYSTIMAX® GigaSPEED® XL Solution
It brings total confidence to network infrastructure performance. Developed using new testing and simulation technology developed at SYSTIMAX R&D Labs, the GigaSPEED XL Solution exceeds Category 6/Class E standards in any channel up to 100m with six or fewer connectors.

Powerful new design and measurement tools including Modal Decomposition Modeling, developed by the CommScope R&D Labs, were used to test and refine the SYSTIMAX GigaSPEED XL Solution. As a result, it offers higher, more reliable performance than any other commercially available UTP solution.


Modal Decomposition Modeling provides all 256 electrical parameters to fully characterise the performance of cable, connectors or cords. This means there are no areas of uncertainty to cause problems after network infrastructure is installed.

The SYSTIMAX PowerSUM Solution - Category 5e
The SYSTIMAX PowerSUM Solution It was developed to provide a more robust cabling system than Category 5 due to the evolu...
The SYSTIMAX PowerSUM Solution
 
It was developed to provide a more robust cabling system than Category 5 due to the evolution of 100 Mb/s applications that feature sophisticated encoding algorithms and required simultaneous signal transmission over two or more cable pairs in both directions (full duplex operation).

PowerSUM channel performance specifications exceed not only the current ratified and proposed standards in TIA and ISO for Category 5e cabling systems but are also capable of providing stable and continual performance up to 155.5 MHz.

SYSTIMAX® Solutions channels that are comprised exclusively of PowerSUM passive products end-to-end are capable of delivering 1.0 gigabits per second (Gbps) to the workstation in accordance with application standards and are eligible for the SYSTIMAX Solutions™ 20-year Extended Product Warranty and Applications Assurance Program.
  Performance Extended to 155.5 MHz for Enhanced Channels
  Performance certified to exceed the Category 5e Specification
PowerSUM Enhanced products include:
  4 pair-1061 and 2061, 3061 UTP Cables
  VisiPatch® System & 110 Connector System;
  Enhanced PATCHMAX® & 1100 PS CAT5E Modular Patch Panels
  MPS-100E Information Communication Outlet
  D8CM Patch & Workstation Cords
  110, 117, 119 Patch Cords

Uniprise Foiled Twisted Pair Solutions (FTP)
Uniprise Foiled Twisted Pair Solutions (FTP) CommScope's Uniprise® Foiled Twisted Pair (FTP) offering is a total sol...
Uniprise Foiled Twisted Pair Solutions (FTP)

CommScope's Uniprise® Foiled Twisted Pair (FTP) offering is a total solution product set that includes Category 6 and 5e cabling along with the FTP-J6 and FTP-J5E Information Outlets, the FTP-PC6-GYx and FTP-PC5E-GYx Patch Cords, and the FTP-PNL-24P Patch Panel. The panel accepts up to 24 FTP information outlets. Each component meets the specifications set forth in TIA/EIA, IEC 60603, and ISO/IEC 11801 Standards.

The Uniprise FTP solution performs well in high-noise environments such as industrial and manufacturing where electromagnetic devices could impair the network. The Uniprise FTP Solution provides a plug-and-play design to facilitate easy interconnection of the foiled twisted pair system without the use of special tools.

To learn more about the Uniprise FTP Solutions, please review the related documets.

 

 

Uniprise Cat 6
CommScope offers three Category 6 solutions to fit your telecommunications needs: UltraPipe, UltraMedia, ...
Uniprise Cat 6
CommScope offers three Category 6 solutions to fit your telecommunications needs: UltraPipe, UltraMedia, and Media 6.

Our twisted pair solutions performance is third-party verified, and for UltraPipe and UltraMedia Solutions, even our worst-case statistics are well above the standard requirements for a channel. Our copper connectivity is interchangeable within category, meaning you do not have to change panels or outlets if you upgrade within a category.

Our Category 6 solutions provide excellent headroom for future technology advancements. You are less likely to have a network that is out of date as soon as you complete your installation.

With a full range of connectivity, Uniprise Category 6 solutions are designed to work well together for a wide spectrum of applications. Category 6 solutions are engineered specifically for high-speed, full-duplex, parallel transmission protocols that dominate new technologies, and are ideally suited for Fast Ethernet, Gigabit Ethernet, broadband video, 155Mbps ATM, 100Mbps TP-PMD/CDDI, and Voice over IP. CommScopes Uniprise Category 6 solutions meet/exceed 568B.2 and ISO 11801 standards.


Cat 6 Product Example


Click to enlarge

Uniprise Cat 5e
CommScope offers two Category 5e solutions: Ultra II™ and DataPipe™. Both of our Category 5e solutions a...
Uniprise Cat 5e
CommScope offers two Category 5e solutions: Ultra II™ and DataPipe™. Both of our Category 5e solutions are supported by thorough third-party verification. As with our Category 6 solutions, even the worst-case statistics for our Category 5e solutions are well above the standard requirements for a channel.

With a full range of interchangeable and high-performing connectivity, Uniprise Category 5e solutions are designed to work well together for a wide spectrum of applications, including Gigabit Ethernet, broadband video, 155Mbps ATM, 100Mbps TP-PMD/CDDI, and Voice over IP. CommScope’s Category 5e solutions meet/exceed 568B.2 and ISO 11801 standards.


Cat 5e Product Example


Click to enlarge

Voice Grade
CommScope manufactures a line of voice grade products, such as Category 3 cables, patch panels and outlets, ...
Voice Grade
CommScope manufactures a line of voice grade products, such as Category 3 cables, patch panels and outlets, designed to support both voice and data applications. Uniprise voice grade solutions are designed to work well together for a wide spectrum of applications and meet/exceed Category 3 or better standards.
Additional Apparatus
Uniprise ® solutions include a range of apparatus products to meet a variety of network needs. ...
Additional Apparatus
Uniprise® solutions include a range of apparatus products to meet a variety of network needs.
  Category 6 Patch Panels
  Category 5e Patch Panels
  Category 6 Wall-Mount Patch Panels
  Category 5e Wall-Mount Patch Panels
  Category 6 Angled Patch Panels
  Category 5e Angled Patch Panels
  10/100 Base-T Patch Panels
  Voice Grade Patch Panels
Uniprise® solutions include a range of outlets to meet a variety of network needs.
  Category 6 Information Outlets
  Category 5e Information Outlets
  Category 3 Information Outlets
Uniprise® solutions include a range of cords to meet a variety of network needs.
  Category 6 Patch Cords
  Category 5e Patch Cords
  Category 5 25-Pair Cordssa
Uniprise® solutions include a range of modular patch panels to meet a variety of network needs.
  Mod-V Patch Panels
  MOD Patch Panels
Uniprise® solutions include a range of cable management to meet a variety of network needs.
  Patch Cord Organizers
  Rear Cable Management
  Filler Panels
  Cable Ties & Velcro Strips
Uniprise® solutions include a range of 110 Solutions to meet a variety of network needs.
  100 and 300 Pair 110 Kits
  100 and 300 Pair Wiring Blocks
  Wall Mount Patch Panel System
  Jack Panels
  110C Connecting Blocks
  110 Label Holder & Labels
  110 Jumper Troughs
  110 Backboards
  Accessories
Uniprise® solutions include a range of multimedia conductors to meet a variety of network needs.
  Adapters/Couplers
Uniprise® solutions include a range of workstation platforms and accessories to meet a variety of network needs.
  Designer Faceplates
  Modular Faceplates
  Modular Flush-Mount Faceplates
  Flexible Faceplates
  Modular Furniture Faceplates
  Furniture Multimedia Faceplates
  Stainless Steel Labelled Faceplates
  Modular Mounting Frames
  Surface Mounted Boxes
  Multimedia Boxes
  Dust Covers
Uniprise® solutions include a range of residential network solutions to meet a variety of network needs.
  Residential Network Solutions
Uniprise® solutions include a range of foiled twisted pair solutions to meet a variety of network needs.
  FTP Panels
  FTP Outlets
  FTP Cords
  FTP Cables
 
my commscope | events | careers | technical support | investor relations | citizenship | news | sitemap | contact us