As networks and data centers grow, IT directors and data center managers continually seek new, effective ways to handle their network infrastructures.
CommScope network and server cabinets accomplish these objectives and more, simplifying installation, enhancing network management and protecting network infrastructure components. CommScope cabinets and accessories are available throughout the world and are compatible with SYSTIMAX and Uniprise copper and fiber solutions as well as industry-leading servers and switches.
Click here for the North, South and Central Americas Cabinet Offering.
Click here for the Europe, Middle East and Africa Cabinet Offering.
Racks and Accessories While a necessity for managing, distributing and controlling structured cabling, all racks and cable management devices are not created equal. CommScope understands the potential negative impact on network performance and company productivity when installation and accessibility are challenging. CommScope designs its racks and cable management devices with the same level of detail and importance as its infrastructure solutions, ensuring that customers get the best product to protect and manage their investment.
Available in 2-post, 4-post and wall mount options, CommScope Racks are designed for use in telecommunications and equipment rooms for storing 19 (48.26cm) EIA rack-mount telecommunication equipment.
CommScope 2-post racks and 4-post racks are available in two heights - 45U and 52U. The 2-post racks are available in three depths - 3" (7.62cm), 6" (15.24cm) and 12" (30.48cm). The 4-post racks are available in 29" and 36" Depths.
Cable Management CommScope now offers an elegant cable management solution that includes vertical and horizontal cable management with covers, spools, and 7 ft. and 8 ft. doors to meet all of your cable management needs. The portfolio includes 6 inch (15.24cm), 8 inch (20.32cm), 10 inch (25.4cm) and 12 inch (30.48cm) vertical trough widths in both single and double-sided solutions as well as horizontal cable management troughs and covers in 1, 2 and 3 Rack-Unit (RU) heights. The solution includes the 360 design look and feel as well as a superior single point attach and removal function.
Streamline and protect your fiber-optic cabling investment
While fiber-optic cabling delivers superior bandwidth, if outages occur, damage to even a single exposed fiber can significantly decrease revenue. To properly route your cables, CommScope recommends SpeedPRO™ Raceway, a solution that uses snap-together components to securely fasten delicate cables, accelerating the installation process and safeguarding your investment.
SpeedPRO Raceway ensures a minimum cable bend radius of 30mm (1.25”), eliminating the chance for micro-bending, crushing or uneven support. The solution incorporates an audible “click” to confirm secure coupling. It is UL94 V-0 fire-retardant, low-smoke, zero-halogen and RoHS compliant. Rated for UL 2024 riser applications, SpeedPRO Raceway also offers convenient design flexibility.
Quickly and confidently deploy your custom network
The SpeedPRO Raceway system includes channels, joiners, transitions, storage loops, drops, tools, mounting and retrofit designs. It’s a hassle-free, comprehensive protection solution for your mission-critical fiber optic network. To learn more, contact your local CommScope sales representative.